Jajaran
EasyPact EXE
Vacuum circuit breaker up to 17.5kV for medium voltage switchgear panelbuilders. Designed to connect building infrastructure or industrial plant processes to the power grid.Bagian dari Easy SeriesLihat Produk Luncurkan Pemilihan Produk EvoPact HVX Embedded Pole
MV Vacuum Circuit Breaker up to 24 kV For medium voltage switchgear panel builders. A high performer with a wide choice of configurations to connect industry and utility substations to the power grid.Bagian dari PacT SeriesLihat Rincian Luncurkan Pemilihan Produk EvoPact LF
MV SF6 Circuit Breakers up to 17.5 kV MV circuit-breakers up to 17.5 kVBagian dari PacT SeriesLihat Produk EvoPact SF
MV SF6 Circuit Breakers up to 40.5 kV MV circuit-breakers up to 40.5 kVBagian dari PacT SeriesLihat Rincian L-Frame Cradle
Integration cradle for switching devices Complete cradle, ready for integration with technical libraryLihat Rincian