Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Pilih lokasi Anda

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Lihat semua   Prisma
04508 Product picture Schneider Electric

04508

Green premium brand logo
04508 Product picture Schneider Electric
04508
Green premium brand logo

LINERGY LGYE PROFILE 2500A FOR A VERTICAL INSTALLATION LENGTH 1625MM

Tampilkan karakteristik lainnya
Jumlah maksimum produk yang dapat dibandingkan adalah 4 produk. Hapus produk yang telah ditambahkan.

  • Main
    range
    Linergy
    product name
    Linergy LGYE
    product or component type
    Profile busbar
    quantity per set
    Set of 1
    Complementary
    installation direction
    Vertical, operating position: lateral
    Horizontal, operating position: top
    Horizontal, operating position: bottom
    installation description
    Cubicle - width 650 mm
    Cubicle - width 650 + 150 mm
    Cubicle duct - width 300 mm
    [Ui] rated insulation voltage
    1000 V
    [Uimp] rated impulse withstand voltage
    12 kV (degree of pollution: 3)
    [Ie] rated operational current
    2500 A
    [Icw] rated short-time withstand current
    65 kA (1 s) for 5 supports (lateral position)
    60 kA (1 s) for 2 supports (horizontal position)
    85 kA (1 s) for 3 supports (horizontal position)
    85 kA (1 s) for 7 supports (lateral position)
    50 kA (1 s) for 3 supports (lateral position)
    100 kA (1 s) for 4 supports (horizontal position)
    100 kA (1 s) for 9 supports (lateral position)
    permissible current
    2440 A at 35 °C: <= IP31
    2100 A at 35 °C: > IP31
    length
    1620 mm
    type of busbar connection
    Single t-slot
    connection pitch
    Free connection position
    support thickness
    10 mm
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Packing Units
    Package 1 Weight
    9 kg
    Package 2 Weight
    216 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Halogen content performance
    Halogen free product
  • Lihat lebih banyak
    View less

    Dokumen

    Bahasa
    • All Languages9
    • English9
    • Chinese4
    • French4
    • German4
    • Italian4
    • Portuguese4
    • Russian4
    • Spanish4
    CAD
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    Brochure
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 769.5 KB
    Tanggal 4/29/16
    Instruction sheet
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 10.9 MB
    Tanggal 7/31/20
    prp.document.label.format pdf
    Ukuran 1.5 MB
    Tanggal 3/11/16
    prp.document.label.format pdf
    Ukuran 898.8 KB
    Tanggal 12/1/99
    China RoHS declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    04508 : 04508_ROHS_CHINA_DECLARATION
    Deskripsi
    04508_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 11/23/20
    Deskripsi
    04508_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    04508 : 04508_ROHS_DECLARATION
    Deskripsi
    04508_ROHS_DECLARATION
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 11/23/20
    Deskripsi
    04508_ROHS_DECLARATION
    REACh Declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    04508 : LINERGY LGYE PROFILE 2500A FOR A VERTICAL INSTALLATION LENGTH 1625MM
    Deskripsi
    LINERGY LGYE PROFILE 2500A FOR A VERTICAL INSTALLATION LENGTH 1625MM
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 11/23/20
    Deskripsi
    LINERGY LGYE PROFILE 2500A FOR A VERTICAL INSTALLATION LENGTH 1625MM
  • FAQ Teknis

    Hasil tidak ditemukan.
    Sayangnya, FAQ terkait tidak tersedia akibat masalah teknis sementara. Silakan coba lagi nanti.