Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Pilih lokasi Anda

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Lihat semua   Prisma
08305 Product picture Schneider Electric

08305

Green premium brand logo
08305 Product picture Schneider Electric
08305
Green premium brand logo

WALL-MOUNTED ENCLOSURE W600 19M PRISMA G IP55

Tampilkan karakteristik lainnya
Jumlah maksimum produk yang dapat dibandingkan adalah 4 produk. Hapus produk yang telah ditambahkan.

  • Main
    range
    Prisma
    product name
    Prisma G
    product or component type
    Enclosure
    device application
    Low voltage electrical distribution
    enclosure type
    Functional enclosure delivered in kit form
    enclosure/cubicle description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    enclosure mounting
    Surface
    additional information
    Can be combined side by side and one on top of another
    type of front plate
    Without to be ordered separately
    number of vertical modules [50 mm]
    19
    number of 18 mm modules per row
    24
    standards
    IEC 62208
    IEC 61439-1
    IEC 61439-2
    Complementary
    [Ui] rated insulation voltage
    1000 V on main rear busbars conforming to IEC 61439-2
    network frequency
    50/60 Hz
    [In] rated current
    630 A at 40 °C conforming to IEC 61439-2
    [Icw] rated short-time withstand current
    25 kA 1 s conforming to IEC 61439-2
    [Ipk] rated peak withstand current
    53 kA conforming to IEC 61439-2
    electrical insulation class
    Class I
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    surface finish
    Matt
    Smooth
    colour
    White (RAL 9001)
    width
    600 mm
    height
    1050 mm
    depth
    260 mm
    net weight
    21.4 kg
    quantity per set
    Set of 1
    Environment
    IP degree of protection
    IP55 with door
    IK degree of protection
    IK10 with door conforming to EN/IEC 62262
    mechanical robustness
    Seismic tests - 2.5G conforming to IEC 60068-2-57
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    20.8 kg
    Package 1 Height
    11 cm
    Package 1 width
    65 cm
    Package 1 Length
    106 cm
    Package 2 Weight
    156.132 kg
    Package 3 Weight
    149.8 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • Lihat lebih banyak
    View less

    Dokumen

    Bahasa
    • All Languages7
    • English7
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Catalogue
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 127.8 MB
    Tanggal 10/10/19
    Instruction sheet
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 4.8 MB
    Tanggal 5/23/19
    China RoHS declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    08305 : WALL-MOUNTED ENCLOSURE W600 19M PRISMA G IP55
    Deskripsi
    WALL-MOUNTED ENCLOSURE W600 19M PRISMA G IP55
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 11/29/20
    Deskripsi
    WALL-MOUNTED ENCLOSURE W600 19M PRISMA G IP55
    EU RoHS Declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    08305 : WALL-MOUNTED ENCLOSURE W600 19M PRISMA G IP55
    Deskripsi
    WALL-MOUNTED ENCLOSURE W600 19M PRISMA G IP55
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 11/29/20
    Deskripsi
    WALL-MOUNTED ENCLOSURE W600 19M PRISMA G IP55
    Product Environmental Profile
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 523.7 KB
    Tanggal 11/30/16
    REACh Declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    08305 : WALL-MOUNTED ENCLOSURE W600 19M PRISMA G IP55
    Deskripsi
    WALL-MOUNTED ENCLOSURE W600 19M PRISMA G IP55
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 11/29/20
    Deskripsi
    WALL-MOUNTED ENCLOSURE W600 19M PRISMA G IP55
  • FAQ Teknis

    Hasil tidak ditemukan.
    Sayangnya, FAQ terkait tidak tersedia akibat masalah teknis sementara. Silakan coba lagi nanti.