Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Pilih lokasi Anda

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Lihat semua   Modicon Quantum
140DAI45300C Product picture Schneider Electric
Dihentikan

140DAI45300C

140DAI45300C Product picture Schneider Electric
Dihentikan
140DAI45300C

discrete input module Modicon Quantum - 32 inputs - 48 V AC

Tampilkan karakteristik lainnya
Status komersial
Telah dihentikan pada 30 Juni 2020
Berakhirnya layanan pada 30 Juni 2020
140DAI45300C  belum diganti. Hubungi Layanan Pelanggan untuk informasi lebih lanjut.
Jumlah maksimum produk yang dapat dibandingkan adalah 4 produk. Hapus produk yang telah ditambahkan.

  • Main
    range of product
    Modicon Quantum automation platform
    product or component type
    VAC discrete input modules
    software name
    ProWORX 32
    Unity Pro
    Concept
    discrete input number
    32
    Complementary
    group of channels
    4
    addressing requirement
    2 input words
    discrete input voltage
    48 V AC
    input current
    11.7 mA at 57...63 Hz
    9.8 mA at 47...53 Hz
    voltage state 1 guaranteed
    29...56 V AC at 57...63 Hz
    34...56 V AC at 47...53 Hz
    voltage state 0 guaranteed
    0...10 V AC at 57...63 Hz
    0...10 V AC at 47...53 Hz
    input impedance
    5600 Ohm capacitive at 57...63 Hz
    6800 Ohm capacitive at 47...53 Hz
    network frequency limits
    47…63 Hz
    maximum leakage current
    1.7 mA
    absolute maximum input
    100 V 1 cycle
    56 V continuous
    63 V 10 s
    response time
    4.9...0.75 ms x line cycle Off-On
    7.3...12.3 ms On-Off
    isolation between group
    1780 Vrms for 1 minute
    isolation between group and bus
    1780 Vrms for 1 minute
    bus current requirement
    250 mA
    maximum power dissipation in W
    10.9 W
    local signalling
    1 LED (green) for bus communication is present (Active)
    1 LED (red) for external fault detected (F)
    32 LEDs (green) for input status
    marking
    CE
    module format
    Standard
    net weight
    0.3 kg
    Environment
    protective treatment
    Conformal coating Humiseal 1A33
    standards
    CSA C22.2 No 142
    UL 508
    product certifications
    CUL
    FM Class 1 Division 2
    resistance to electrostatic discharge
    4 kV contact conforming to IEC 801-2
    8 kV on air conforming to IEC 801-2
    resistance to electromagnetic fields
    10 V/m 80…2000 MHz conforming to IEC 801-3
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -40…85 °C
    relative humidity
    95 % without condensation
    operating altitude
    <= 5000 m
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    475 g
    Package 1 Height
    5 cm
    Package 1 width
    16.5 cm
    Package 1 Length
    31.5 cm
    Package 2 Weight
    950 g
    Contractual warranty
    Warranty
    18 months
  • Lihat lebih banyak
    View less

    Dokumen

    Bahasa
    • All Languages9
    • English9
    • French3
    Catalogue
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 20 MB
    Tanggal 5/15/18
    User guide
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    Quantum using EcoStruxure™ Control Expert - Discrete and Analog I/O, Reference Manual (Versi 16)
    Deskripsi
    This documentation is a reference for the discrete and analog I/O hardware of the Quantum automation system with EcoStruxure™ Control Expert.
    prp.document.label.format pdf
    Ukuran 5.7 MB
    Tanggal 12/1/18
    Deskripsi
    This documentation is a reference for the discrete and analog I/O hardware of the Quantum automation system with EcoStruxure™ Control Expert.
    Certificate
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    UL E486184 - NRAQ-NRAQ7 (Versi 00)
    File dalam dokumen
    Deskripsi
    UL certificate for USA and Canada
    prp.document.label.format zip
    Ukuran 224.3 KB
    Tanggal 8/28/20
    File dalam dokumen
    Deskripsi
    UL certificate for USA and Canada
    CLASS - C225351 - PROGRAMMABLE CONTROLLER,CLASS - C225802 - PROCESS CONTROL EQUIPMENT-For Hazardous Locations (Versi 1.0)
    Deskripsi
    CLASS - C225351 - PROGRAMMABLE CONTROLLER,CLASS - C225802 - PROCESS CONTROL EQUIPMENT-For Hazardous Locations
    prp.document.label.format pdf
    Ukuran 233.4 KB
    Tanggal 2/13/17
    Deskripsi
    CLASS - C225351 - PROGRAMMABLE CONTROLLER,CLASS - C225802 - PROCESS CONTROL EQUIPMENT-For Hazardous Locations
    prp.document.label.format pdf
    Ukuran 363.5 KB
    Tanggal 5/9/17
    Declaration of conformity
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    ACMA_RCM_QUANTUM_AUG2017 (Versi 1.0)
    Deskripsi
    Australian Communications and Media Authority (ACMA)
    prp.document.label.format pdf
    Ukuran 233.5 KB
    Tanggal 11/28/17
    Deskripsi
    Australian Communications and Media Authority (ACMA)
    DCC_QUANTUM_APR2017 (Versi 1.0)
    Deskripsi
    Manufacturer's Declaration of Conformity
    prp.document.label.format pdf
    Ukuran 510.4 KB
    Tanggal 4/7/17
    Deskripsi
    Manufacturer's Declaration of Conformity
    End of Life Information
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 293 KB
    Tanggal 2/1/16
    Product Environmental Profile
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 17.9 MB
    Tanggal 5/1/15
  • FAQ Teknis

    Hasil tidak ditemukan.
    Sayangnya, FAQ terkait tidak tersedia akibat masalah teknis sementara. Silakan coba lagi nanti.
  • Dimensions Drawings

    Racks for Modules Mounting
    Dimensions of Modules and Racks


    (1)
    2 slots
    (2)
    3 slots
    (3)
    4 slots
    (4)
    6 slots
    (5)
    10 slots
    (6)
    16 slots


  • Connections and Schema

    48 Vac Discrete Input Module
    Wiring Diagram


    N/C
    Not Connected