Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Pilih lokasi Anda

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Lihat semua   Modicon Quantum
140DII33000C Product picture Schneider Electric
Dihentikan

140DII33000C

140DII33000C Product picture Schneider Electric
Dihentikan
140DII33000C

Modicon Quantum intrinsically safe current input module - 8 I - 1.2 mA…2.1 mA

Tampilkan karakteristik lainnya
Status komersial
Telah dihentikan pada 31 Desember 2010
Berakhirnya layanan pada 31 Desember 2012
140DII33000C  belum diganti. Hubungi Layanan Pelanggan untuk informasi lebih lanjut.
Jumlah maksimum produk yang dapat dibandingkan adalah 4 produk. Hapus produk yang telah ditambahkan.

  • Main
    range of product
    Modicon Quantum automation platform
    product or component type
    Intrinsically safe discrete input module
    software designation
    ProWORX
    Unity Pro
    Concept
    software version
    V2.2 and above
    Complementary
    product destination
    In conjunction with products for zone 20, 21 or 22
    discrete input number
    8
    no load voltage
    8 V
    short-circuit current
    8 mA
    switching hysteresis
    0.2 mA
    current state 0 guaranteed
    <= 1.2 mA
    current state 1 guaranteed
    >= 2.1 mA
    switching frequency
    100 Hz
    response time
    1 ms resistive at state 0 to state 1
    1 ms resistive at state 1 to state 0
    internal resistance
    2.5 kOhm
    protection type
    Internal by fuse
    Resistor limited
    isolation between channels and bus
    2500 V for 1 minute DC
    1780 V 47...63 Hz AC
    fault type
    Resistor limited
    hot swapping fallback
    Not allowed per intrinsic safety standards
    power dissipation in W
    2 W
    marking
    CE
    II1 G/D-EEx ia IIC
    bus current requirement
    0.4 A
    module format
    Standard
    net weight
    0.3 kg
    Environment
    protective treatment
    Conformal coating Humiseal 1A33
    standards
    UL 508
    EN 50020
    EN 50014
    EN 50039
    EN 50281-1-1
    CSA C22.2 No 142
    Directive ATEX 94/9/EC
    EN 50284
    dust zone
    Outside zone
    product certifications
    FM Class 1 Division 2
    resistance to electrostatic discharge
    4 kV contact conforming to IEC 801-2
    8 kV on air conforming to IEC 801-2
    resistance to electromagnetic fields
    10 V/m 80...1000 MHz conforming to IEC 801-3
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -40…85 °C
    relative humidity
    95 % without condensation
    operating altitude
    <= 5000 m
    Packing Units
    Package 1 Weight
    0.800 kg
    Package 1 Height
    50.000 mm
    Package 1 width
    165.000 mm
    Package 1 Length
    310.000 mm
    Contractual warranty
    Warranty
    18 months
  • Lihat lebih banyak
    View less

    Dokumen

    Bahasa
    • English3
    User guide
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    Quantum using EcoStruxure™ Control Expert - Discrete and Analog I/O, Reference Manual (Versi 16)
    Deskripsi
    This documentation is a reference for the discrete and analog I/O hardware of the Quantum automation system with EcoStruxure™ Control Expert.
    prp.document.label.format pdf
    Ukuran 5.7 MB
    Tanggal 12/1/18
    Deskripsi
    This documentation is a reference for the discrete and analog I/O hardware of the Quantum automation system with EcoStruxure™ Control Expert.
    End of Life Information
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 293 KB
    Tanggal 2/1/16
    Product Environmental Profile
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 17.9 MB
    Tanggal 5/1/15
  • FAQ Teknis

    Hasil tidak ditemukan.
    Sayangnya, FAQ terkait tidak tersedia akibat masalah teknis sementara. Silakan coba lagi nanti.
  • Dimensions Drawings

    Racks for Modules Mounting
    Dimensions of Modules and Racks


    (1)
    2 slots
    (2)
    3 slots
    (3)
    4 slots
    (4)
    6 slots
    (5)
    10 slots
    (6)
    16 slots


  • Connections and Schema

    Intrinsically Safe Discrete Input Module
    Cenelec Certified Wiring Diagram