Indonesia (Bahasa)

Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

28900 Product picture Schneider Electric

Lihat semua Compact INS

Compact INS - 28900

INS40 to 160

28900 Product picture Schneider Electric
Lihat semua Compact INS
Compact INS - 28900
INS40 to 160

switch-disconnector Compact INS40 - 3 poles - 40 A

Tampilkan karakteristik lainnya >
  • Harga
    821920.00 IDR
Tambahkan ke Produk Saya Hapus dari Produk Saya

  • Main
    range
    Compact
    product name
    Compact INS
    product or component type
    Switch disconnector
    poles description
    3P
    network type
    AC
    DC
    network frequency
    50/60 Hz
    [Ie] rated operational current
    40 A AC 50/60 Hz for 220/240 V in category AC-22A
    40 A AC 50/60 Hz for 380/415 V in category AC-22A
    40 A AC 50/60 Hz for 440/480 V in category AC-22A
    40 A AC 50/60 Hz for 500 V in category AC-22A
    32 A AC 50/60 Hz for 500 V in category AC-23A
    40 A AC 50/60 Hz for 220/240 V in category AC-23A
    40 A AC 50/60 Hz for 380/415 V in category AC-23A
    40 A AC 50/60 Hz for 440/480 V in category AC-23A
    40 A DC for 125 V in category DC-22A (2 poles in series)
    40 A DC for 125 V in category DC-23A (2 poles in series)
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    40 A ( 60 °C )
    [Icm] rated short-circuit making capacity
    15 kA 500 V AC 50/60 Hz switch-disconnector alone
    75 kA 500 V AC 50/60 Hz with upstream protection circuit breaker
    [Ue] rated operational voltage
    125 V DC
    500 V AC 50/60 Hz
    suitability for isolation
    Yes
    contact position indicator
    Yes
    visible break
    No
    pollution degree
    3
    Complementary
    control type
    Rotary handle
    handle colour
    Black
    mounting mode
    Fixed
    mounting support
    DIN rail
    Plate
    upside connection
    Front
    downside connection
    Front
    cable cross section
    1.5...50 mm²
    maximum power
    11 kW AC 50/60 Hz for 220/240 V in category AC-23
    18.5 kW AC 50/60 Hz for 500/525 V in category AC-23
    20 kW AC 50/60 Hz for 380/415 V in category AC-23
    22 kW AC 50/60 Hz for 440 V in category AC-23
    rated duty
    Uninterrupted
    intermittent duty class
    Class 120 - 60 %
    enclosure dimensions for Ithe
    190 mm x 115 mm x 55 mm
    [Icw] rated short-time withstand current
    0.067 kA ( 20 s ) conforming to IEC 60947-3
    1.73 kA ( 3 s ) conforming to IEC 60947-3
    3 kA ( 1 s ) conforming to IEC 60947-3
    5.5 kA ( 30 s ) conforming to IEC 60947-3
    mechanical durability
    20000 cycles
    electrical durability
    1500 cycles for 220/240 V AC 50/60 Hz in category AC-22A
    1500 cycles for 380/415 V AC 50/60 Hz in category AC-22A
    1500 cycles for 440 V AC 50/60 Hz in category AC-22A
    1500 cycles for 500 V AC 50/60 Hz in category AC-22A
    1500 cycles for 220/240 V AC 50/60 Hz in category AC-23A
    1500 cycles for 380/415 V AC 50/60 Hz in category AC-23A
    1500 cycles for 440 V AC 50/60 Hz in category AC-23A
    1500 cycles for 500 V AC 50/60 Hz in category AC-23A
    1500 cycles for 250 V DC in category DC-22A (2 poles in series)
    1500 cycles for 250 V DC in category DC-23A (2 poles in series)
    connection pitch
    18 mm
    height
    85 mm
    width
    90 mm
    depth
    62.5 mm
    product weight
    0.5 kg
    Environment
    standards
    IEC 60947-1
    IEC 60947-3
    product certifications
    CCC
    KEMA-KEUR
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months 12 months
  • Dokumen dan Unduh

    Bahasa
    • English
    Catalogue
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    Tanggal 8/7/18
    Ukuran 68.5 MB
    CAD
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    Auxiliary contact\Early-make contact CAF
    Tanggal 12/12/17
    Ukuran 38.2 KB
    Tanggal 12/12/17
    Ukuran 13.6 KB
    switchdisconnec to r Interpact
    Tanggal 8/29/13
    Ukuran 384.4 KB
    Tanggal 8/29/13
    Ukuran 564.4 KB
    Compact INS40 to INS80 3P; Switch Disconnector
    Instruction sheet
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    Tanggal 12/5/18
    Ukuran 9.8 MB
    Product environmental
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    Tanggal 10/18/12
    Ukuran 1 MB
  • FAQ Teknis

    Hasil tidak ditemukan.
    Sayangnya, FAQ terkait tidak tersedia akibat masalah teknis sementara. Silakan coba lagi nanti.