Indonesia (Bahasa)

Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

28912 Product picture Schneider Electric

Lihat semua Compact INS

Compact INS - 28912

INS40 to 160

28912 Product picture Schneider Electric
Lihat semua Compact INS
Compact INS - 28912
INS40 to 160

switch-disconnector Compact INS160 - 3 poles - 160 A

Tampilkan karakteristik lainnya >
Tambahkan ke Produk Saya Hapus dari Produk Saya

  • Main
    range
    Compact
    product name
    Compact INS
    product or component type
    Switch disconnector
    poles description
    3P
    network type
    AC
    DC
    network frequency
    50/60 Hz
    [Ie] rated operational current
    160 A AC 50/60 Hz for 220/240 V in category AC-22A
    160 A AC 50/60 Hz for 380/415 V in category AC-22A
    160 A AC 50/60 Hz for 440/480 V in category AC-22A
    160 A AC 50/60 Hz for 500 V in category AC-22A
    160 A AC 50/60 Hz for 660/690 V in category AC-22A
    100 A AC 50/60 Hz for 660/690 V in category AC-23A
    160 A AC 50/60 Hz for 220/240 V in category AC-23A
    160 A AC 50/60 Hz for 380/415 V in category AC-23A
    160 A AC 50/60 Hz for 440/480 V in category AC-23A
    160 A AC 50/60 Hz for 500 V in category AC-23A
    160 A DC for 125 V in category DC-22A (2 poles in series)
    160 A DC for 125 V in category DC-23A (2 poles in series)
    160 A
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    160 A ( 60 °C )
    [Icm] rated short-circuit making capacity
    154 kA 690 V AC 50/60 Hz with upstream protection circuit breaker
    20 kA 690 V AC 50/60 Hz switch-disconnector alone
    [Ue] rated operational voltage
    125 V DC
    690 V AC 50/60 Hz
    suitability for isolation
    Yes
    contact position indicator
    Yes
    visible break
    No
    pollution degree
    3
    Complementary
    control type
    Rotary handle
    handle colour
    Black
    mounting mode
    Fixed
    mounting support
    DIN rail
    Plate
    upside connection
    Front
    downside connection
    Front
    maximum power
    110 kW AC 50/60 Hz for 500/525 V in category AC-23
    45 kW AC 50/60 Hz for 220/240 V in category AC-23
    75 kW AC 50/60 Hz for 380/415 V in category AC-23
    90 kW AC 50/60 Hz for 440 V in category AC-23
    90 kW AC 50/60 Hz for 660/690 V in category AC-23
    rated duty
    Uninterrupted
    intermittent duty class
    Class 120 - 60 %
    enclosure dimensions for Ithe
    260 mm x 160 mm x 55 mm
    [Icw] rated short-time withstand current
    0.01 kA ( 30 s ) conforming to IEC 60947-3
    1.23 kA ( 20 s ) conforming to IEC 60947-3
    3.175 kA ( 3 s ) conforming to IEC 60947-3
    5.5 kA ( 1 s ) conforming to IEC 60947-3
    mechanical durability
    15000 cycles
    electrical durability
    1500 cycles for 220/240 V AC 50/60 Hz in category AC-22A
    1500 cycles for 380/415 V AC 50/60 Hz in category AC-22A
    1500 cycles for 440 V AC 50/60 Hz in category AC-22A
    1500 cycles for 500 V AC 50/60 Hz in category AC-22A
    1500 cycles for 690 V AC 50/60 Hz in category AC-22A
    1500 cycles for 220/240 V AC 50/60 Hz in category AC-23A
    1500 cycles for 380/415 V AC 50/60 Hz in category AC-23A
    1500 cycles for 440 V AC 50/60 Hz in category AC-23A
    1500 cycles for 500 V AC 50/60 Hz in category AC-23A
    1500 cycles for 690 V AC 50/60 Hz in category AC-23A
    1500 cycles for 250 V DC in category DC-22A (2 poles in series)
    1500 cycles for 250 V DC in category DC-23A (2 poles in series)
    connection pitch
    30 mm
    height
    100 mm
    width
    135 mm
    depth
    62.5 mm
    product weight
    0.8 kg
    Environment
    standards
    IEC 60947-1
    IEC 60947-3
    product certifications
    CCC
    KEMA-KEUR
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Dokumen dan Unduh

    Bahasa
    • English
    Catalogue
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    Tanggal 8/7/18
    Ukuran 68.5 MB
    CAD
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    Auxiliary contact\Early-make contact CAF
    Tanggal 12/12/17
    Ukuran 38.2 KB
    Tanggal 12/12/17
    Ukuran 13.6 KB
    INS100
    Tanggal 8/12/13
    Ukuran 562.7 KB
    Tanggal 8/12/13
    Ukuran 636.4 KB
    Compact INS100 to INS160 & INSE40 to INS80 3P; Switch Disconnector
    Instruction sheet
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    Tanggal 12/5/18
    Ukuran 9.8 MB
    Product Environmental Profile
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    Tanggal 10/18/12
    Ukuran 963.5 KB
  • FAQ Teknis

    Hasil tidak ditemukan.
    Sayangnya, FAQ terkait tidak tersedia akibat masalah teknis sementara. Silakan coba lagi nanti.