Indonesia (Bahasa)

Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

29070 Product picture Schneider Electric

Lihat semua Compact NS < 630A

Compact NS < 630A - 29070

separate components

29070 Product picture Schneider Electric
Lihat semua Compact NS < 630A
Compact NS < 630A - 29070
separate components

trip unit - STR22SE - 100 A - 3 poles 3d

Tampilkan karakteristik lainnya >
Tambahkan ke Produk Saya Hapus dari Produk Saya

  • Main
    range of product
    NR100...250
    NS100...250
    product or component type
    Trip unit
    range compatibility
    Compact NS100
    Compact NR100
    Compact NR250
    device application
    Distribution
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    network frequency
    50/60 Hz
    trip unit name
    STR22SE
    trip unit technology
    Electronic
    trip unit rating
    100 A 20 °C
    90 A 70 °C
    95 A 60 °C
    protection type
    Short time short-circuit protection
    Overload protection (long time)
    Complementary
    long time pick-up adjustment type Ir
    Adjustable 48 settings
    long time pick-up adjustment range
    0.4...1 x In
    long time delay adjustment type
    Fixed
    [tr] long-time delay adjustment range
    90...180 s at 1.5 x Ir
    3.2...5 s at 7.2 x Ir
    5...7.5 s at 6 x Ir
    short-time pick-up adjustment type Isd
    Adjustable 8 settings
    [Isd] short-time pick-up adjustment range
    2...10 x Ir
    short-time delay adjustment type
    Fixed
    [tsd] short-time delay adjustment range
    0.04...0.06 s
    [tsd] short-time delay adjustment range
    0.04...0.06 s
    instantaneous pick-up adjustment type Ii
    Adjustable 8 settings
    display type
    LED
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    ASTA
    KEMA
    LCIE
    IP degree of protection
    IP40 conforming to IEC 60529
    pollution degree
    3 conforming to IEC 60947
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Contractual warranty
    Warranty period
    18 months 18 months
  • Dokumen dan Unduh

    Bahasa
    • English
    User guide
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    Tanggal 9/29/11
    Ukuran 1 MB
  • FAQ Teknis

    Hasil tidak ditemukan.
    Sayangnya, FAQ terkait tidak tersedia akibat masalah teknis sementara. Silakan coba lagi nanti.