Indonesia (Bahasa)

Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

29378 Product picture Schneider Electric

Lihat semua Compact and Masterpact

Compact and Masterpact - 29378

Compact NSX100 to NSX630

29378 Product picture Schneider Electric
Lihat semua Compact and Masterpact
Compact and Masterpact - 29378
Compact NSX100 to NSX630

automatic controller - UA - 220..240 V

Tampilkan karakteristik lainnya >
Tambahkan ke Produk Saya Hapus dari Produk Saya

  • Main
    product name
    UA
    product or component type
    Control unit
    Complementary
    [Us] rated supply voltage
    220...240 V AC 50/60 Hz
    operating mode
    Automatic operation
    Forced operation on normal source
    Forced operation on replacement source
    Stop (both normal and replacement source off)
    interlocked device
    Compact NS100...630
    Compact NS630b...1600
    Masterpact NT
    Masterpact NW
    selection modes
    Circuit breaker on N
    Circuit breaker on R
    genset exerciser
    Adjustable delayed shutdown
    Startup control
    test function
    By pressing the test button on the front of the controller
    complementary function
    Forced normal source if replacement source not operational during peak-tariff
    Selection of type of normal source (single-phase or three-phase)
    Setting of maximum startup time for the replacement source
    Voluntary transfer to replacement source (e.g. energy management commands)
    Additional contact: transfer to replacement source only if contact is closed
    local signalling
    Fault trip
    Off
    On
    input type
    Contacts customer voluntary order to transfer to source R
    output type
    Contacts customer : indication of operation in automatic or stop mode
    [Ith] conventional free air thermal current
    8 A
    [Ie] rated operational current
    AC-12 : 8 A AC 110 V
    AC-12 : 8 A AC 220/240 V
    AC-12 : 8 A AC 24 V
    AC-12 : 8 A AC 48 V
    AC-13 : 6 A AC 110 V
    AC-13 : 6 A AC 220/240 V
    AC-13 : 7 A AC 24 V
    AC-13 : 7 A AC 48 V
    AC-14 : 4 A AC 110 V
    AC-14 : 4 A AC 220/240 V
    AC-14 : 5 A AC 24 V
    AC-14 : 5 A AC 48 V
    AC-15 : 3 A AC 220/240 V
    AC-15 : 4 A AC 110 V
    AC-15 : 5 A AC 24 V
    AC-15 : 5 A AC 48 V
    DC-12 : 0.4 A DC 250 V
    DC-12 : 0.6 A DC 110 V
    DC-12 : 2 A DC 48 V
    DC-12 : 8 A DC 24 V
    AC-12 : 4 A AC 440 V
    AC-12 : 5 A AC 380/415 V
    DC-13 : 2 A 24 V
    Environment
    standards
    IEC 947-5-1
    IP degree of protection
    Connectors : IP20 conforming to EN 60529
    Front : IP40 conforming to EN 60529
    Side : IP30 conforming to EN 60529
    IK degree of protection
    Front : IK07 conforming to EN 50102
    Contractual warranty
    Warranty period
    18 months
  • Dokumen dan Unduh

    Bahasa
    • English
    Catalogue
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    Tanggal 11/23/15
    Ukuran 15.9 MB
    Tanggal 6/19/18
    Ukuran 22.9 MB
    User guide
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    Tanggal 12/7/18
    Ukuran 9.7 MB
    Tanggal 8/21/18
    Ukuran 13.2 MB
  • FAQ Teknis

    Hasil tidak ditemukan.
    Sayangnya, FAQ terkait tidak tersedia akibat masalah teknis sementara. Silakan coba lagi nanti.