Indonesia (Bahasa)

Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

30820 Product picture Schneider Electric

Lihat semua Compact NS < 630A

Compact NS < 630A - 30820

circuit breaker

30820 Product picture Schneider Electric
Lihat semua Compact NS < 630A
Compact NS < 630A - 30820
circuit breaker

circuit breaker Compact NS160L - STR22SE - 160 A - 4 poles 4d

Tampilkan karakteristik lainnya >
Tambahkan ke Produk Saya Hapus dari Produk Saya

  • Main
    range of product
    Compact NS100...630
    product or component type
    Circuit breaker
    device short name
    Compact NS160L
    circuit breaker name
    Compact NS160L
    device application
    Distribution
    poles description
    4P
    protected poles description
    3t
    3t + N/2
    4t
    neutral position
    Left
    network type
    AC
    DC
    network frequency
    50/60 Hz
    [In] rated current
    150 A 65 °C
    160 A 40 °C
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    750 V DC conforming to IEC 60947-2
    breaking capacity code
    L
    breaking capacity
    130 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    150 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    150 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    20 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    130 kA at 480 V AC 50/60 Hz conforming to NEMA AB1 HIC
    200 kA at 240 V AC 50/60 Hz conforming to NEMA AB1 HIC
    50 kA at 600 V AC 50/60 Hz conforming to NEMA AB1 HIC
    [Ics] rated service breaking capacity
    Ics 130 kA 440 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 150 kA 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 150 kA 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 20 kA 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 50 kA 525 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 70 kA 500 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    STR22SE
    trip unit technology
    Electronic
    trip unit rating
    144 A ( 70 °C )
    152 A ( 60 °C )
    160 A ( 20 °C )
    protection type
    Instantaneous short-circuit protection
    Overload protection (long time)
    Protection of the fourth pole
    Short time short-circuit protection
    pollution degree
    3 conforming to IEC 60947
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    mechanical durability
    40000 cycles
    electrical durability
    20000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
    40000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    connection pitch
    35 mm
    local signalling
    Positive contact indication
    neutral protection setting
    0.5 x Ir
    1 x Ir
    No protection
    long time pick-up adjustment type Ir
    Adjustable 48 settings
    long time pick-up adjustment range
    0.4...1 x In
    long time delay adjustment type
    Fixed
    [tr] long-time delay adjustment range
    90...180 s 1.5 x Ir
    3.2...5 s 7.2 x Ir
    5...7.5 s 6 x Ir
    short-time pick-up adjustment type Isd
    Adjustable 8 settings
    [Isd] short-time pick-up adjustment range
    2...10 x Ir
    short-time delay adjustment type
    Fixed
    [tsd] short-time delay adjustment range
    0.04...0.06 s
    instantaneous pick-up adjustment type Ii
    Fixed
    instantaneous pick-up adjustment range
    >= 11 x In
    display type
    LED
    height
    161 mm
    width
    140 mm
    depth
    86 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    ASTA
    KEMA
    LCIE
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Dokumen dan Unduh

    Bahasa
    • English
    User guide
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    Tanggal 3/1/18
    Ukuran 1 MB
    Product environmental
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    Tanggal 10/15/13
    Ukuran 981 KB
  • FAQ Teknis

    Hasil tidak ditemukan.
    Sayangnya, FAQ terkait tidak tersedia akibat masalah teknis sementara. Silakan coba lagi nanti.