Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Pilih lokasi Anda

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Lihat semua   LBSkit
3730109AY Product picture Schneider Electric

3730109AY

3730109AY Product picture Schneider Electric
3730109AY

LBSKIT component Motorized 630A CI2 24VDC 7AC OC coils

Tampilkan karakteristik lainnya
Jumlah maksimum produk yang dapat dibandingkan adalah 4 produk. Hapus produk yang telah ditambahkan.

  • Main
    range of product
    LBSKit
    product or component type
    Switch
    Motor mechanism
    rated voltage [Ur]
    12…24 kV
    rated current [Ir]
    630 A
    type of operator
    CI2
    control circuit voltage [Uc]
    24 V DC opening coil
    24 V DC closing coil
    number of contacts
    7
    contacts type and composition
    2 NO + 3 NC SW
    1 NO + 1 NC ES
    Environment
    width
    375 mm
    Packing Units
    Package 1 Weight
    53.250 kg
    Package 1 Height
    52.800 cm
    Package 1 width
    47.900 cm
    Package 1 Length
    107.900 cm
    Contractual warranty
    Warranty
    12 months
  • Lihat lebih banyak View less

    Dokumen

    Bahasa
    • English2
    Catalogue
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 4.4 MB
    Tanggal 4/24/14
    User guide
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    LBSkit INSTALLATION GUIDE 36 kV (Versi 2012)
    Deskripsi
    Additional information regarding SMALT (for 20kA 36kV) included as additional leaflet before adapting into originial document.
    prp.document.label.format pdf
    Ukuran 54.9 MB
    Tanggal 10/2/12
    Deskripsi
    Additional information regarding SMALT (for 20kA 36kV) included as additional leaflet before adapting into originial document.
  • FAQ Teknis

    Hasil tidak ditemukan.
    Sayangnya, FAQ terkait tidak tersedia akibat masalah teknis sementara. Silakan coba lagi nanti.