Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Pilih lokasi Anda

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Lihat semua   Easergy Flite
59938 Product picture Schneider Electric

59938

59938 Product picture Schneider Electric
59938

Fault Passage indicator for MV Overhead lines, clipped on the line

Tampilkan karakteristik lainnya
Jumlah maksimum produk yang dapat dibandingkan adalah 4 produk. Hapus produk yang telah ditambahkan.

  • Main
    device short name
    Flite 110-SA
    range of product
    Easergy Flite
    product or component type
    Fault passage indicator
    Rated frequency (fr)
    50/60 Hz
    Rated voltage (Ur)
    7…36 kV
    cable outer diameter
    5…25 mm
    Complementary
    setting
    Internal DIP switch
    inrush restraint duration
    3 s
    reset
    Automatic reset 70 s voltage presence
    Manual with magnet
    Timer 2…16 h
    local signalling
    LEDs 40 lumen
    overcurrent protection
    100 A
    200 A
    500 A
    800 A
    Overcurrent fault
    6 A
    12 A
    25 A
    60 A
    90 A
    120 A
    160 A
    Time delay setting
    Fault acknowledge time : 30 ms
    battery life
    10 year(s)
    height
    156 mm
    width
    126 mm
    net weight
    0.36 kg
    Environment
    electromagnetic compatibility
    Electrostatic discharge immunity test - test level: 8 kV criteria B (air discharge) conforming to IEC 61000-4-2
    Electrostatic discharge immunity test - test level: 4 kV criteria B (contact discharge) conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test - test level: 10 V/m, 80 MHz...1 GHz criteria A conforming to IEC 61000-4-3
    Radiated radio-frequency electromagnetic field immunity test - test level: 3 V/m, 1400 MHz...2 GHz criteria A conforming to IEC 61000-4-3
    Magnetic field at power frequency - test level: 30 A/m criteria A conforming to IEC 61000-4-8
    mechanical robustness
    Vibrations 10…2000 Hz 2 gn 10 min conforming to IEC 60068-2-6
    Vibrations 10…500 Hz 5 gn 1 h conforming to IEC 60068-2-6
    Bumps 40 gn 6 ms 2000 shocks conforming to IEC 60068-2-27
    Wind resistance up to 135 km/h for 25 mm diameter cable
    IP degree of protection
    IP56
    IK degree of protection
    IK07 conforming to IEC 62262
    ambient air temperature for operation
    -40…70 °C
    relative humidity
    93 % conforming to IEC 60068-2-30
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    534 g
    Package 1 Height
    12 cm
    Package 1 width
    13.5 cm
    Package 1 Length
    17.5 cm
    Unit Type of Package 2
    S04
    Number of Units in Package 2
    18
    Package 2 Weight
    10.378 kg
    Package 2 Height
    30 cm
    Package 2 width
    40 cm
    Package 2 Length
    60 cm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Lihat lebih banyak View less

    Dokumen

    Bahasa
    • All Languages6
    • English6
    • French2
    • Spanish2
    User guide
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    Flite 110-SA and Flite 116-SA Quick start (Versi 07)
    Deskripsi
    Link to detailed documentation on opening or closing the Flite 110-SA Fault Passage IndicatorRED compliance statement
    prp.document.label.format pdf
    Ukuran 1.5 MB
    Tanggal 10/9/19
    Deskripsi
    Link to detailed documentation on opening or closing the Flite 110-SA Fault Passage IndicatorRED compliance statement
    prp.document.label.format pdf
    Ukuran 2 MB
    Tanggal 7/5/19
    Deskripsi
    None
    China RoHS declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    59938 : 59938_ROHS_CHINA_DECLARATION
    Deskripsi
    59938_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 8/11/20
    Deskripsi
    59938_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    59938 : 59938_ROHS_DECLARATION
    Deskripsi
    59938_ROHS_DECLARATION
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 8/11/20
    Deskripsi
    59938_ROHS_DECLARATION
    REACh Declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    59938 : 59938_REACH_DECLARATION
    Deskripsi
    59938_REACH_DECLARATION
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 8/11/20
    Deskripsi
    59938_REACH_DECLARATION
    Technical leaflet
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    Easergy Flite 110 SA technical leaflet (Versi 9.0)
    Deskripsi
    Fault passage indicator for overhead network
    prp.document.label.format pdf
    Ukuran 1 MB
    Tanggal 10/18/19
    Deskripsi
    Fault passage indicator for overhead network
  • FAQ Teknis

    Hasil tidak ditemukan.
    Sayangnya, FAQ terkait tidak tersedia akibat masalah teknis sementara. Silakan coba lagi nanti.