Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Pilih lokasi Anda

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Lihat semua   MCB for Protection - Acti9 iC60
A9F77325 Product picture Schneider Electric
Dihentikan

A9F77325

Green premium brand logo
A9F77325 Product picture Schneider Electric
Dihentikan
A9F77325
Green premium brand logo

Miniature circuit-breaker, Acti9 iC60N, 3P, 25 A, C curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)

Tampilkan karakteristik lainnya
A9F77325  belum diganti. Hubungi Layanan Pelanggan untuk informasi lebih lanjut.
Jumlah maksimum produk yang dapat dibandingkan adalah 4 produk. Hapus produk yang telah ditambahkan.

  • Main
    device application
    Distribution
    range
    Acti 9
    product name
    Acti 9 iC60
    product or component type
    Miniature circuit-breaker
    device short name
    IC60N
    poles description
    3P
    number of protected poles
    3
    [In] rated current
    25 A
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1
    36 kA Icu at 12...60 V AC 50/60 Hz conforming to EN/IEC 60947-2
    10 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
    20 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
    6 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2
    36 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2
    10 kA Icu at <= 180 V DC conforming to EN/IEC 60947-2
    utilisation category
    Category A conforming to EN 60947-2
    Category A conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN 60898-1
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60898-1
    Yes conforming to IEC 60947-2
    standards
    EN 60947-2
    EN 60898-1
    IEC 60947-2
    IEC 60898-1
    quality labels
    NF
    Complementary
    network frequency
    50/60 Hz
    magnetic tripping limit
    8 x In +/- 20 %
    [Ics] rated service breaking capacity
    15 kA 75 % conforming to EN 60947-2 - 220...240 V AC 50/60 Hz
    7.5 kA 75 % conforming to EN 60947-2 - 380...415 V AC 50/60 Hz
    4.5 kA 75 % conforming to EN 60947-2 - 440 V AC 50/60 Hz
    15 kA 75 % conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz
    7.5 kA 75 % conforming to IEC 60947-2 - 380...415 V AC 50/60 Hz
    4.5 kA 75 % conforming to IEC 60947-2 - 440 V AC 50/60 Hz
    27 kA 75 % conforming to IEC 60947-2 - 12...133 V AC 50/60 Hz
    27 kA 75 % conforming to EN 60947-2 - 12...133 V AC 50/60 Hz
    6000 A 100 % conforming to EN 60898-1 - 400 V AC 50/60 Hz
    6000 A 100 % conforming to IEC 60898-1 - 400 V AC 50/60 Hz
    10 kA 100 % conforming to IEC 60947-2 - 125...180 V DC
    10 kA 100 % conforming to EN 60947-2 - 125...180 V DC
    limitation class
    3 conforming to EN 60898-1
    3 conforming to IEC 60898-1
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to EN 60947-2
    500 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN 60947-2
    6 kV conforming to IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    Trip indicator
    mounting mode
    Fixed
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Top or bottom: YES
    9 mm pitches
    6
    height
    85 mm
    width
    54 mm
    depth
    78.5 mm
    net weight
    0.375 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    connections - terminals
    Single terminal (top or bottom) 1…25 mm² rigid
    Single terminal (top or bottom) 1…16 mm² flexible
    wire stripping length
    14 mm for top or bottom connection
    tightening torque
    2 N.m top or bottom
    earth-leakage protection
    Separate block
    Environment
    IP degree of protection
    IP20 conforming to IEC 60529
    IP20 conforming to EN 60529
    pollution degree
    3 conforming to EN 60947-2
    3 conforming to IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -35…70 °C
    ambient air temperature for storage
    -40…85 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    350 g
    Package 1 Height
    5.6 cm
    Package 1 width
    9.2 cm
    Package 1 Length
    7.3 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • Lihat lebih banyak
    View less

    Dokumen

    Bahasa
    • All Languages17
    • English17
    • French10
    CAD
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    ACTI9 IC60 3P
    File dalam dokumen
    zip
    574.6 KB
    stp
    970.3 KB
    pdf
    276.4 KB
    prp.document.label.format zip
    Ukuran 1.8 MB
    Tanggal 2/29/12
    File dalam dokumen
    zip
    574.6 KB
    stp
    970.3 KB
    pdf
    276.4 KB
    Certificate
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 2.4 MB
    Tanggal 7/4/16
    prp.document.label.format pdf
    Ukuran 3.9 MB
    Tanggal 7/4/16
    prp.document.label.format pdf
    Ukuran 3.9 MB
    Tanggal 7/4/16
    prp.document.label.format pdf
    Ukuran 1.6 MB
    Tanggal 7/4/16
    prp.document.label.format pdf
    Ukuran 3.2 MB
    Tanggal 7/4/16
    prp.document.label.format pdf
    Ukuran 1.9 MB
    Tanggal 7/31/13
    prp.document.label.format pdf
    Ukuran 2.5 MB
    Tanggal 7/8/13
    China RoHS declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    A9F77325 : A9F77325_ROHS_CHINA_DECLARATION
    Deskripsi
    A9F77325_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 11/24/20
    Deskripsi
    A9F77325_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 302.1 KB
    Tanggal 6/24/19
    EU RoHS Declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    A9F77325 : A9F77325_ROHS_DECLARATION
    Deskripsi
    A9F77325_ROHS_DECLARATION
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 11/24/20
    Deskripsi
    A9F77325_ROHS_DECLARATION
    Marine certificate
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    Acti9 iC60N - iC60H - iC60L - RINA Type Approval Certificate according to IEC 60947-1 & IEC 60947-2 (Versi 01 : 2020-10-21 Modification of Doc Title + Addition Local Title in EN + Standards IEC 60947 + Name of Supplier : RINA)
    Deskripsi
    Acti9 iC60N - iC60H - iC60L - RINA Type Approval Certificate according to RINA Rules PartC, Ch.2 Se.8 and IEC 60947-1:2007 (ed. 5) + A1:2010 and IEC 60947-2:2006 + A1:2009 + A2:2013
    prp.document.label.format pdf
    Ukuran 4.3 MB
    Tanggal 8/10/18
    Deskripsi
    Acti9 iC60N - iC60H - iC60L - RINA Type Approval Certificate according to RINA Rules PartC, Ch.2 Se.8 and IEC 60947-1:2007 (ed. 5) + A1:2010 and IEC 60947-2:2006 + A1:2009 + A2:2013
    prp.document.label.format pdf
    Ukuran 416.9 KB
    Tanggal 8/10/18
    Deskripsi
    iC60 series Miniature Circuit Breakers - Type Approval Certificate BV Marine & Offshore according to IEC 60947-2: 2013
    prp.document.label.format pdf
    Ukuran 506.2 KB
    Tanggal 4/2/18
    prp.document.label.format pdf
    Ukuran 1.2 MB
    Tanggal 3/9/17
    Deskripsi
    Certificate Number 17-GE1618150-PDADate of Certificate : 30 March 2017
    Product Environmental Profile
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf