Indonesia (Bahasa)
Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih lokasi Anda
Lihat semua Acti 9 iPF, iPRD
A9L08400 Product picture Schneider Electric

A9L08400

Green premium brand logo
A9L08400 Product picture Schneider Electric
A9L08400
Green premium brand logo

iPRD8 modular surge arrester - 4P - 350V

Tampilkan karakteristik lainnya
Tambahkan ke Produk Saya Hapus dari Produk Saya
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti 9
    product name
    Acti 9 iPRD
    product or component type
    Surge arrester with pluggable cartridge
    device short name
    IPRD8
    device application
    Distribution
    poles description
    4P
    remote signalling
    Without
    surge arrester type
    Electrical distribution network
    earthing system
    TN-C
    [Uoc] open circuit voltage
    10 kV type 3 common mode L/PE
    10 kV type 3 common mode N/PE
    Complementary
    surge arrester class type
    Type 2 + 3
    surge arrester technology
    MOV + GDT
    [Ue] rated operational voltage
    230 V AC (+/- 10 %) at 50/60 Hz
    400 V AC (+/- 10 %) at 50/60 Hz
    [In] nominal discharge current
    Common mode: 2.5 kA (L/PE)
    Common mode: 2.5 kA (N/PE)
    [Imax] maximum discharge current
    Common mode: 8 kA L/PE
    Common mode: 8 kA N/PE
    [Uc] maximum continuous operating voltage
    Common mode: 260 V N/PE
    Common mode: 350 V L/PE
    maximum [Up] voltage protection level
    Common mode <1.1 kV type 2 L/PE
    Common mode <1.1 kV type 2 N/PE
    Common mode <1.2 kV type 3 N/PE
    Common mode <1.2 kV type 3 L/PE
    [Ut] temporary overvoltage
    337 V L/N 5 s withstand
    1200 V N/PE 200 ms safe failure mode
    disconnector device type
    Associated circuit breaker iC60L 10 A curve C - Icu 25 kA
    Associated circuit breaker iC60N 10 A curve C - Icu 10 kA
    Associated circuit breaker iC60H 10 A curve C - Icu 15 kA
    [Isccr] short-circuit current rating
    50 kA
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    85 mm
    width
    36 mm
    depth
    69 mm
    net weight
    0.416 kg
    colour
    White (RAL 9003)
    response time
    <= 25 ns
    [Ipe] Ground residual current
    0.003 mA
    0.6 mA
    connections - terminals
    Tunnel type terminal (downside) 2.5…35 mm²
    Tunnel type terminal (upside) 2.5…35 mm²
    tightening torque
    2.5 N.m
    Environment
    standards
    EN 61643-11:2012
    IEC 61643-11:2011
    product certifications
    CE
    quality labels
    KEMA-KEUR
    NF
    IP degree of protection
    IP40 on front face: conforming to IEC 60529
    IP20 built-in: conforming to IEC 60529
    IK degree of protection
    IK03 conforming to IEC 62262
    relative humidity
    5…95 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Lihat lebih banyak View less

    Dokumen

    Bahasa
    • All Languages10
    • English11
    • Danish4
    • Dutch4
    • Finnish4
    • French5
    • German4
    • Italian4
    • Kazakh4
    • Norwegian4
    • Russian4
    • Spanish4
    • Swedish4
    CAD
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    Ukuran zip
    Ukuran 823.1 KB
    Tanggal 1/13/14
    File dalam dokumen
    Certificate
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    Ukuran PDF
    Ukuran 236.3 KB
    Tanggal 11/21/13
    Ukuran PDF
    Ukuran 236.3 KB
    Tanggal 11/21/13
    Instruction sheet
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    Ukuran pdf
    Ukuran 2.8 MB
    Tanggal 4/18/16
    Declaration of conformity
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    Ukuran pdf
    Ukuran 235.6 KB
    Tanggal 7/4/19
    End of Life Information
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    Ukuran pdf
    Ukuran 146.4 KB
    Tanggal 11/16/16
    EU RoHS Declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    iPRD8 modular surge arrester - 4P - 350V
    Deskripsi
    iPRD8 modular surge arrester - 4P - 350V
    Ukuran pdf
    Ukuran 195.3 KB
    Tanggal 12/13/19
    Deskripsi
    iPRD8 modular surge arrester - 4P - 350V
    Product Environmental Profile
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    Ukuran pdf
    Ukuran 132.5 KB
    Tanggal 11/16/16
    REACh Declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    iPRD8 modular surge arrester - 4P - 350V
    Deskripsi
    iPRD8 modular surge arrester - 4P - 350V
    Ukuran pdf
    Ukuran 195.3 KB
    Tanggal 12/13/19
    Deskripsi
    iPRD8 modular surge arrester - 4P - 350V
    China RoHS declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    iPRD8 modular surge arrester - 4P - 350V
    Deskripsi
    iPRD8 modular surge arrester - 4P - 350V
    Ukuran pdf
    Ukuran 195.3 KB
    Tanggal 12/13/19
    Deskripsi
    iPRD8 modular surge arrester - 4P - 350V
  • FAQ Teknis

    Hasil tidak ditemukan.
    Sayangnya, FAQ terkait tidak tersedia akibat masalah teknis sementara. Silakan coba lagi nanti.
Bandingkan produk: /