Indonesia (Bahasa)
Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih lokasi Anda
Lihat semua Acti 9 iPF, iPRD
A9L16563 Product picture Schneider Electric

A9L16563

A9L16563 Product picture Schneider Electric
A9L16563

iPRD40r modular surge arrester - 3 poles - 460V - with remote transfer

Tampilkan karakteristik lainnya
Tambahkan ke Produk Saya Hapus dari Produk Saya
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti 9
    product name
    Acti 9 iPRD
    product or component type
    Surge arrester with pluggable cartridge
    device short name
    IPRD40r
    device application
    Distribution
    poles description
    3P
    remote signalling
    With
    signal contacts composition
    1 SD (1 C/O)
    surge arrester type
    Electrical distribution network
    earthing system
    IT
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    MOV
    [Ue] rated operational voltage
    230 V AC (+/- 10 %) at 50/60 Hz
    [In] nominal discharge current
    Common mode: 15 kA (L/PE)
    Common mode: 15 kA (N/PE)
    [Imax] maximum discharge current
    Common mode: 40 kA L/PE
    [Uc] maximum continuous operating voltage
    Common mode: 460 V L/PE
    maximum [Up] voltage protection level
    Common mode <1.9 kV type 2 L/PE
    [I total] discharge current
    120 kA
    disconnector device type
    Associated circuit breaker iC60N 40 A curve C - Icu 10 kA
    Associated circuit breaker iC60H 40 A curve C - Icu 15 kA
    Associated circuit breaker iC60L 40 A curve C - Icu 25 kA
    signalling circuit voltage
    0.25 A/250 V AC 50/60 Hz
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    6
    height
    81 mm
    width
    54 mm
    depth
    69 mm
    colour
    White (RAL 9003)
    response time
    <= 25 ns
    connections - terminals
    Tunnel type terminal (downside) 2.5…35 mm²
    Tunnel type terminal (upside) 2.5…35 mm²
    tightening torque
    2.5 N.m
    Environment
    standards
    EN 61643-11
    IEC 61643-11
    product certifications
    CE
    IP degree of protection
    IP40 on front face: conforming to IEC 60529
    IP20 built-in: conforming to IEC 60529
    IK degree of protection
    IK03 conforming to IEC 62262
    relative humidity
    5…90 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    Contractual warranty
    Warranty
    18 months
  • Lihat lebih banyak View less

    Dokumen

    Bahasa
    • All Languages3
    • English3
    • Danish2
    • Dutch2
    • Finnish2
    • French3
    • German2
    • Italian2
    • Norwegian2
    • Portuguese2
    • Russian2
    • Spanish2
    • Swedish2
    CAD
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    IPRD KA 460V (Versi 1.0)
    File dalam dokumen
    stp
    810.8 KB
    zip
    628.9 KB
    Ukuran zip
    Ukuran 1.4 MB
    Tanggal 7/19/13
    File dalam dokumen
    stp
    810.8 KB
    zip
    628.9 KB
    Instruction sheet
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    iPRD (Versi 00)
    Deskripsi
    iPRD
    Ukuran pdf
    Ukuran 2 MB
    Tanggal 11/1/09
    Deskripsi
    iPRD
    Declaration of conformity
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    Ukuran pdf
    Ukuran 233.6 KB
    Tanggal 7/5/19
  • FAQ Teknis

    Hasil tidak ditemukan.
    Sayangnya, FAQ terkait tidak tersedia akibat masalah teknis sementara. Silakan coba lagi nanti.
Bandingkan produk: /