Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Pilih lokasi Anda

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Lihat semua   Acti 9 iID
A9R01463 Product picture Schneider Electric

A9R01463

Green premium brand logo
A9R01463 Product picture Schneider Electric
A9R01463
Green premium brand logo

Acti 9 iID - RCCB - 4P - 63A - 30mA - type A

Tampilkan karakteristik lainnya
Jumlah maksimum produk yang dapat dibandingkan adalah 4 produk. Hapus produk yang telah ditambahkan.

  • Main
    range
    Acti 9
    product name
    Acti 9 iID
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    IID
    poles description
    4P
    neutral position
    Left
    [In] rated current
    63 A
    network type
    AC
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type A
    Complementary
    device location in system
    Outgoer
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    380...415 V AC 50/60 Hz
    residual current tripping technology
    Voltage independent
    rated breaking and making capacity
    Idm 1500 A
    Im 1500 A
    rated conditional short-circuit current
    10 kA
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    6 kV
    contact position indicator
    Yes
    control type
    Toggle
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    8
    height
    91 mm
    width
    72 mm
    depth
    73.5 mm
    net weight
    0.37 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    AC-1: 15000 cycles
    locking options description
    Padlocking device
    connections - terminals
    Single terminal top or bottom 1…35 mm² rigid
    Single terminal top or bottom 1…25 mm² flexible
    Single terminal top or bottom 1…25 mm² flexible with ferrule
    wire stripping length
    14 mm for top or bottom connection
    tightening torque
    3.5 N.m top or bottom
    Environment
    standards
    EN/IEC 61008-1
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    pollution degree
    3
    electromagnetic compatibility
    8/20 µs impulse withstand, 250 A conforming to EN/IEC 61008-1
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    414 g
    Package 1 Height
    7.7 cm
    Package 1 width
    8.5 cm
    Package 1 Length
    10 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    27
    Package 2 Weight
    11.526 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Lihat lebih banyak View less

    Dokumen

    Bahasa
    • English11
    CAD
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    ACTI9 IID 4P
    File dalam dokumen
    zip
    525 KB
    stp
    728.6 KB
    pdf
    234.6 KB
    prp.document.label.format zip
    Ukuran 1.5 MB
    Tanggal 5/15/12
    File dalam dokumen
    zip
    525 KB
    stp
    728.6 KB
    pdf
    234.6 KB
    Certificate
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 734.3 KB
    Tanggal 5/7/19
    prp.document.label.format pdf
    Ukuran 2.3 MB
    Tanggal 4/18/19
    prp.document.label.format pdf
    Ukuran 595.1 KB
    Tanggal 5/30/18
    China RoHS declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    A9R01463 : Acti 9 iID - RCCB - 4P - 63A - 30mA - type A
    Deskripsi
    Acti 9 iID - RCCB - 4P - 63A - 30mA - type A
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 8/8/20
    Deskripsi
    Acti 9 iID - RCCB - 4P - 63A - 30mA - type A
    Declaration of conformity
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 108.8 KB
    Tanggal 7/4/19
    EU RoHS Declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    A9R01463 : Acti 9 iID - RCCB - 4P - 63A - 30mA - type A
    Deskripsi
    Acti 9 iID - RCCB - 4P - 63A - 30mA - type A
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 8/8/20
    Deskripsi
    Acti 9 iID - RCCB - 4P - 63A - 30mA - type A
    Product Environmental Profile
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 338.6 KB
    Tanggal 9/10/19
    prp.document.label.format pdf
    Ukuran 929.8 KB
    Tanggal 12/20/09
    REACh Declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    A9R01463 : Acti 9 iID - RCCB - 4P - 63A - 30mA - type A
    Deskripsi
    Acti 9 iID - RCCB - 4P - 63A - 30mA - type A
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 8/8/20
    Deskripsi
    Acti 9 iID - RCCB - 4P - 63A - 30mA - type A
  • FAQ Teknis

    Hasil tidak ditemukan.
    Sayangnya, FAQ terkait tidak tersedia akibat masalah teknis sementara. Silakan coba lagi nanti.