Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Pilih lokasi Anda

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Lihat semua   Altivar Process ATV900
ATV930D15M3 Product picture Schneider Electric

ATV930D15M3

Green premium brand logo
ATV930D15M3 Product picture Schneider Electric
ATV930D15M3
Green premium brand logo

variable speed drive, ATV930, 15kW, 200/240V, with braking unit, IP21

Tampilkan karakteristik lainnya
Jumlah maksimum produk yang dapat dibandingkan adalah 4 produk. Hapus produk yang telah ditambahkan.

  • Main
    range of product
    Altivar Process ATV900
    product or component type
    Variable speed drive
    device application
    Industrial application
    device short name
    ATV930
    variant
    Standard version
    With braking chopper
    product destination
    Synchronous motors
    Asynchronous motors
    EMC filter
    Without EMC filter
    IP degree of protection
    IP21 conforming to IEC 61800-5-1
    IP21 conforming to IEC 60529
    degree of protection
    UL type 1 conforming to UL 508C
    type of cooling
    Forced convection
    supply frequency
    50...60 Hz +/- 5 %
    network number of phases
    3 phases
    [Us] rated supply voltage
    200...240 V - 15...10 %
    motor power kW
    15 kW (normal duty)
    11 kW (heavy duty)
    motor power hp
    20 hp normal duty
    15 hp heavy duty
    line current
    52.6 A at 200 V (normal duty)
    45.5 A at 240 V (normal duty)
    40.1 A at 200 V (heavy duty)
    34.3 A at 240 V (heavy duty)
    prospective line Isc
    50 kA
    apparent power
    18.9 kVA at 240 V (normal duty)
    14.3 kVA at 240 V (heavy duty)
    continuous output current
    63.4 A at 4 kHz for normal duty
    46.8 A at 4 kHz for heavy duty
    maximum transient current
    76.1 A during 60 s (normal duty)
    70.2 A during 60 s (heavy duty)
    asynchronous motor control profile
    Variable torque standard
    Optimized torque mode
    Constant torque standard
    synchronous motor control profile
    Permanent magnet motor
    Synchronous reluctance motor
    speed drive output frequency
    0.1…599 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    2...16 kHz adjustable
    4...16 kHz with derating factor
    safety function
    STO (safe torque off) SIL 3
    number of preset speeds
    16 preset speeds
    communication port protocol
    Ethernet/IP
    Modbus serial
    Modbus TCP
    option module
    Slot A: communication module for Profibus DP V1
    Slot A: communication module for Profinet
    Slot A: communication module for DeviceNet
    Slot A: communication module for EtherCAT
    Slot A: communication module for CANopen daisy chain RJ45
    Slot A: communication module for CANopen SUB-D 9
    Slot A: communication module for CANopen screw terminals
    Slot A/slot B/slot C: digital and analog I/O extension module
    Slot A/slot B/slot C: output relay extension module
    Slot B: 5/12 V digital encoder interface module
    Slot B: analog encoder interface module
    Slot B: resolver encoder interface module
    communication module for Ethernet Powerlink
    Complementary
    output voltage
    <= power supply voltage
    motor slip compensation
    Automatic whatever the load
    Can be suppressed
    Adjustable
    Not available in permanent magnet motor law
    acceleration and deceleration ramps
    Linear adjustable separately from 0.01...9999 s
    braking to standstill
    By DC injection
    protection type
    Thermal protection: motor
    Safe torque off: motor
    Motor phase break: motor
    Thermal protection: drive
    Safe torque off: drive
    Overheating: drive
    Overcurrent between output phases and earth: drive
    Overload of output voltage: drive
    Short-circuit protection: drive
    Motor phase break: drive
    Overvoltages on the DC bus: drive
    Line supply overvoltage: drive
    Line supply undervoltage: drive
    Line supply phase loss: drive
    Overspeed: drive
    Break on the control circuit: drive
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: 0.012/50 Hz
    electrical connection
    Control: screw terminal0.5...1.5 mm²/AWG 20...AWG 16
    Line side: screw terminal25...50 mm²/AWG 4...AWG 1
    Motor: screw terminal25...50 mm²/AWG 4...AWG 1
    DC bus: screw terminal25...50 mm²/AWG 4...AWG 1
    connector type
    2 RJ45 for Ethernet IP/Modbus TCP on the control block
    1 RJ45 for Modbus serial on the control block
    physical interface
    2-wire RS 485 for Modbus serial
    transmission frame
    RTU for Modbus serial
    transmission rate
    10/100 Mbit/s for Ethernet IP/Modbus TCP
    4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial
    exchange mode
    Half duplex, full duplex, autonegotiation Ethernet IP/Modbus TCP
    data format
    8 bits, configurable odd, even or no parity for Modbus serial
    type of polarization
    No impedance for Modbus serial
    number of addresses
    1…247 for Modbus serial
    method of access
    Slave Modbus TCP
    supply
    External supply for digital inputs: 24 V DC (19…30 V), <1.25 mA, protection type: overload and short-circuit protection
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
    Internal supply for digital inputs and STO: 24 V DC (21…27 V), <200 mA, protection type: overload and short-circuit protection
    local signalling
    Local diagnostic: 3 LED (mono/dual colour)
    Embedded communication status: 5 LED (dual colour)
    Communication module status: 2 LED (dual colour)
    Presence of voltage: 1 LED (red)
    width
    226 mm
    height
    673 mm
    depth
    274 mm
    net weight
    27.3 kg
    analogue input number
    3
    analogue input type
    AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 30 kOhm, resolution 12 bits
    AI1, AI2, AI3 software-configurable current: 0...20 mA/4...20 mA, impedance: 250 Ohm, resolution 12 bits
    discrete input number
    10
    discrete input type
    DI1...DI8 programmable, 24 V DC (<= 30 V), impedance: 3.5 kOhm
    DI7, DI8 programmable as pulse input: 0…30 kHz, 24 V DC (<= 30 V)
    STOA, STOB safe torque off, 24 V DC (<= 30 V), impedance: > 2.2 kOhm
    input compatibility
    DI1...DI8: discrete input level 1 PLC conforming to EN/IEC 61131-2
    DI7, DI8: pulse input level 1 PLC conforming to IEC 65A-68
    STOA, STOB: discrete input level 1 PLC conforming to EN/IEC 61131-2
    discrete input logic
    Positive logic (source) (DI1...DI8), < 5 V (state 0), > 11 V (state 1)
    Negative logic (sink) (DI1...DI8), > 16 V (state 0), < 10 V (state 1)
    Positive logic (source) (DI7, DI8), < 0.6 V (state 0), > 2.5 V (state 1)
    Positive logic (source) (STOA, STOB), < 5 V (state 0), > 11 V (state 1)
    analogue output number
    2
    analogue output type
    Software-configurable voltage AQ1, AQ2: 0...10 V DC impedance 470 Ohm, resolution 10 bits
    Software-configurable current AQ1, AQ2: 0...20 mA impedance 500 Ohm, resolution 10 bits
    discrete output number
    2
    discrete output type
    Logic output DQ+ 0…1 kHz <= 30 V DC 100 mA
    Programmable as pulse output DQ+ 0…30 kHz <= 30 V DC 20 mA
    Logic output DQ- 0…1 kHz <= 30 V DC 100 mA
    sampling duration
    2 ms +/- 0.5 ms (DI1...DI8) - discrete input
    5 ms +/- 1 ms (DI7, DI8) - pulse input
    1 ms +/- 1 ms (AI1, AI2, AI3) - analog input
    5 ms +/- 1 ms (AQ1, AQ2) - analog output
    accuracy
    +/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input
    +/- 1 % AQ1, AQ2 for a temperature variation 60 °C analog output
    linearity error
    AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input
    AQ1, AQ2: +/- 0.2 % for analog output
    maximum switching current
    Relay output R1 on resistive load, cos phi = 1: 3 A at 250 V AC
    Relay output R1 on resistive load, cos phi = 1: 3 A at 30 V DC
    Relay output R1 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
    Relay output R1 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
    Relay output R2, R3 on resistive load, cos phi = 1: 5 A at 250 V AC
    Relay output R2, R3 on resistive load, cos phi = 1: 5 A at 30 V DC
    Relay output R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
    Relay output R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
    relay output number
    3
    relay output type
    Configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles
    Configurable relay logic R2: sequence relay NO electrical durability 1000000 cycles
    Configurable relay logic R3: sequence relay NO electrical durability 1000000 cycles
    refresh time
    Relay output (R1, R2, R3): 5 ms (+/- 0.5 ms)
    minimum switching current
    Relay output R1, R2, R3: 5 mA at 24 V DC
    isolation
    Between power and control terminals
    Variable speed drive application selection
    Mixer Food and beverage processing
    Conveyor Food and beverage processing
    Shredder Food and beverage processing
    Process crane Hoisting
    Thruster Marine
    Winch Marine
    Press Material working (wood, ceramic, stone, pvc, metal)
    Extruder Material working (wood, ceramic, stone, pvc, metal)
    Other application Mining mineral and metal
    Drilling rig Oil and gas
    Progressive cavity pump Oil and gas
    Rod pump Oil and gas
    Swapping pump Oil and gas
    Compressor for regasification Oil and gas
    Separator Oil and gas
    Other application Oil and gas
    Separator Water and waste water
    power range
    15…25 kW at 200…240 V 3 phases
    mounting mode
    Wall mount
    Environment
    insulation resistance
    > 1 MOhm 500 V DC for 1 minute to earth
    noise level
    71.5 dB conforming to 86/188/EEC
    power dissipation in W
    Natural convection: 87 W at 200 V, switching frequency 4 kHz
    Forced convection: 486 W at 200 V, switching frequency 4 kHz
    vibration resistance
    1.5 mm peak to peak (f= 2…13 Hz) conforming to IEC 60068-2-6
    1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    volume of cooling air
    240 m3/h
    operating position
    Vertical +/- 10 degree
    maximum THDI
    <48 % from 80...100 % of load conforming to IEC 61000-3-12
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    environmental characteristic
    Chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
    Dust pollution resistance class 3S3 conforming to EN/IEC 60721-3-3
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    ambient air temperature for operation
    -15…50 °C (without derating)
    50…60 °C (with derating factor)
    ambient air temperature for storage
    -40…70 °C
    operating altitude
    <= 1000 m without derating
    1000...4800 m with current derating 1 % per 100 m
    standards
    UL 508C
    EN/IEC 61800-3
    Environment 1 category C2 EN/IEC 61800-3
    Environment 2 category C3 EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 61000-3-12
    IEC 60721-3
    IEC 61508
    IEC 13849-1
    product certifications
    CSA
    REACH
    UL
    TÜV
    marking
    CE
    Packing Units
    Package 1 Weight
    24.000 kg
    Package 1 Height
    5.000 dm
    Package 1 width
    3.450 dm
    Package 1 Length
    8.450 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Lihat lebih banyak View less

    Dokumen

    Bahasa
    • All Languages34
    • English34
    • Chinese12
    Catalogue
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 13 MB
    Tanggal 7/15/20
    prp.document.label.format pdf
    Ukuran 84 MB
    Tanggal 10/31/19
    Deskripsi
    CRN version.
    Universal Enclosures - Catalogue 2020 (Versi Release 1.0)
    Deskripsi
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Ukuran 84.4 MB
    Tanggal 10/18/19
    Deskripsi
    This catalogue includes Spacial S3D ranges
    User guide
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    4) ATV900 additional manuals (English) (Versi 07/2020)
    File dalam dokumen
    Deskripsi
    ATV900_Safety_Functions_Manual_EN_NVE64209, ATV600_900_ATEX_manual_NVE42416, ATV900_DC_Bus_Sharing_Technical_Note_EN_PHA25028, ATV900_Communication_parameters_NHA80944, ATV900_DeviceNet_Manual_EN_NHA80942, ATV900_Embedded_Safety_function_manual_NHA80947, ATV900_EtherCAT_Manual_EN_NHA80946, ATV900_Ethernet_Embedded_Manual_NHA80940, ATV900_Modbus_SL_Manual_EN_NHA80939, ATV900_POWERLINK_Manual_EN_PHA99693, ATV900_PROFIBUS_DP_Manual_EN_NHA80941, ATV900_PROFINET_Manual_EN_NHA80943, ATV900_Getting_started_Annex_NHA61583 (for UL), ATV61-71_to_ATV600-900_Migration_Manual_EAV64336, ATV930C11N4-C13N4-C16N4_Braking_Module_Installation_Manual_EN_MFR66979
    prp.document.label.format zip
    Ukuran 43 MB
    Tanggal 7/31/20
    File dalam dokumen
    Deskripsi
    ATV900_Safety_Functions_Manual_EN_NVE64209, ATV600_900_ATEX_manual_NVE42416, ATV900_DC_Bus_Sharing_Technical_Note_EN_PHA25028, ATV900_Communication_parameters_NHA80944, ATV900_DeviceNet_Manual_EN_NHA80942, ATV900_Embedded_Safety_function_manual_NHA80947, ATV900_EtherCAT_Manual_EN_NHA80946, ATV900_Ethernet_Embedded_Manual_NHA80940, ATV900_Modbus_SL_Manual_EN_NHA80939, ATV900_POWERLINK_Manual_EN_PHA99693, ATV900_PROFIBUS_DP_Manual_EN_NHA80941, ATV900_PROFINET_Manual_EN_NHA80943, ATV900_Getting_started_Annex_NHA61583 (for UL), ATV61-71_to_ATV600-900_Migration_Manual_EAV64336, ATV930C11N4-C13N4-C16N4_Braking_Module_Installation_Manual_EN_MFR66979
    2) ATV930/950 Installation manual (Versi 08)
    Deskripsi
    ATV930, ATV950
    prp.document.label.format pdf
    Ukuran 19.3 MB
    Tanggal 4/19/20
    Deskripsi
    ATV930, ATV950
    3) ATV900 Programming manual (Firmware V3.1) (Versi 08)
    Deskripsi
    ATV930, ATV950, ATV960, ATV980, ATV993
    prp.document.label.format pdf
    Ukuran 10.8 MB
    Tanggal 3/1/20
    Deskripsi
    ATV930, ATV950, ATV960, ATV980, ATV993
    prp.document.label.format pdf
    Ukuran 768.3 KB
    Tanggal 11/30/17
    Certificate
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 1.3 MB
    Tanggal 5/14/19
    prp.document.label.format pdf
    Ukuran 6.4 MB
    Tanggal 4/25/19
    prp.document.label.format pdf
    Ukuran 77.6 KB
    Tanggal 1/31/19
    prp.document.label.format pdf
    Ukuran 1.3 MB
    Tanggal 2/9/18
    prp.document.label.format pdf
    Ukuran 382 KB
    Tanggal 3/2/17
    prp.document.label.format pdf
    Ukuran 174.5 KB
    Tanggal 4/23/16
    Instruction sheet
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 2.5 MB
    Tanggal 4/24/19
    ATV IS EMC_plate : VW3A47801 to 05 (Versi 00)
    Deskripsi
    ATV600, ATV900 : Frame sizes 1 to 5ATV340 : Frame sizes 4 & 5
    prp.document.label.format pdf
    Ukuran 9.2 MB
    Tanggal 9/25/18
    Deskripsi
    ATV600, ATV900 : Frame sizes 1 to 5ATV340 : Frame sizes 4 & 5
    prp.document.label.format pdf
    Ukuran 4.2 MB
    Tanggal 3/31/17
    prp.document.label.format pdf
    Ukuran 2.1 MB
    Tanggal 2/1/19
    prp.document.label.format pdf
    Ukuran 3.7 MB
    Tanggal 3/31/17
    prp.document.label.format pdf
    Ukuran 5.1 MB
    Tanggal 1/31/17
    prp.document.label.format pdf
    Ukuran 2.7 MB
    Tanggal 1/31/17
    prp.document.label.format pdf
    Ukuran 19.1 MB
    Tanggal 1/2/17
    prp.document.label.format pdf
    Ukuran 1.5 MB
    Tanggal 11/30/16
    Application solutions
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    Altivar Application Note for Hoisting (ATV900, ATV340, ATV320) (Versi 01)
    Deskripsi
    This application note provides information on sizing, selecting, configuring and wiring drives for specific hoisting applications.
    prp.document.label.format pdf
    Ukuran 3.7 MB
    Tanggal 5/14/19
    Deskripsi
    This application note provides information on sizing, selecting, configuring and wiring drives for specific hoisting applications.
    China RoHS declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    ATV930D15M3 : variable speed drive - ATV930 - 15kW - 200/240V- with braking unit - IP21
    Deskripsi
    variable speed drive - ATV930 - 15kW - 200/240V- with braking unit - IP21
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 8/7/20
    Deskripsi
    variable speed drive - ATV930 - 15kW - 200/240V- with braking unit - IP21
    End of Life Information
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    EU RoHS Declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    ATV930D15M3 : variable speed drive - ATV930 - 15kW - 200/240V- with braking unit - IP21
    Deskripsi
    variable speed drive - ATV930 - 15kW - 200/240V- with braking unit - IP21
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 8/7/20
    Deskripsi
    variable speed drive - ATV930 - 15kW - 200/240V- with braking unit - IP21
    Marine certificate
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 4.3 MB
    Tanggal 12/11/19
    prp.document.label.format pdf
    Ukuran 2.6 MB
    Tanggal 6/5/19
    prp.document.label.format pdf
    Ukuran 493.9 KB
    Tanggal 5/16/19
    prp.document.label.format zip
    Ukuran 833.3 KB
    Tanggal 3/12/19
    File dalam dokumen
    pdf
    418.7 KB
    pdf
    414.5 KB
    prp.document.label.format pdf
    Ukuran 448.5 KB
    Tanggal 5/18/18