Indonesia (Bahasa)
Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih lokasi Anda
Lihat semua Back-UPS
BK300MI Product picture Schneider Electric

BK300MI

BK300MI Product picture Schneider Electric
BK300MI

APC BACK-UPS 300VA 230V UPS

Tampilkan karakteristik lainnya
Tambahkan ke Produk Saya Hapus dari Produk Saya
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC BACK-UPS 300VA 230V UPS
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Anguilla , Antigua And Barbuda , Argentina , Aruba , Australia , Bahamas , Bangladesh , Barbados , Belize , Bermuda , Bhutan , Bolivia , Brazil , Brunei Darussalam , Cayman Islands , Chile , China , Colombia , Cook Islands , Costa Rica , Cuba , Dominica , Dominican Republic , East Timor , Ecuador , El Salvador , Falkland Islands (Malvinas) , Fiji , Grenada , Guadeloupe , Guatemala , Guyana , Haiti , Honduras , Hong Kong , India , Indonesia , Jamaica , Japan , KOREA, REPUBLIC OF , Malaysia , Martinique , Mexico , Myanmar , Nepal , Netherlands Antilles , New Zealand , Nicaragua , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Singapore , Sri Lanka , Taiwan , Thailand , Trinidad And Tobago , Turks And Caicos Islands , Uruguay , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    180 Watts / 300 VA
    Max Configurable Power (Watts)
    180 Watts / 300 VA
    Nominal Output Voltage
    230V
    Standby
    Output Connections
    (1) IEC 320 C13 (Surge Protection) , (2) IEC Jumpers (Battery Backup) , (3) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 5 Hz (manual switch)
    Input Connections
    IEC-320-C14 inlet
    Input voltage range for main operations
    196 - 280 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    6 hour(s)
    Replacement Battery
    RBC2
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    None
    Control panel
    Output power on indicator LED
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm
    Surge Protection and Filtering
    Surge energy rating
    300 Joules
    Filtering
    Full time multi-pole noise filtering : 0.7% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    152.0 mm
    Maximum Width
    86.0 mm
    Maximum Depth
    333.0 mm
    Net Weight
    5.5 kg
    Shipping Weight
    6.5 kg
    Master Carton Units
    2.0
    Color
    Beige
    Units per Pallet
    60.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    40.000 dB
    Online Thermal Dissipation
    4.000 BTU/hr
    Conformance
    Approvals
    C-tick , CE , EN 50091-1 , EN 50091-2 , GOST , TUV
    Standard warranty
    2 years repair or replace
  • Lihat lebih banyak View less

    Dokumen

    Bahasa
    • All Languages3
    • English2
    • Indonesian1
    User guide
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    Back-UPS 230 V (Sheet) (Versi 0)
    Deskripsi
    Safety Guide for APC 230V Products
    Ukuran pdf
    Ukuran 17.4 KB
    Tanggal 6/8/99
    Deskripsi
    Safety Guide for APC 230V Products
    Back-UPS 230 V (Sheet) (Versi 0)
    Deskripsi
    Installation and operating instructions for the 230V Back-UPS (BK300MI BK500MI BK650MI) - categorized by language.
    Ukuran pdf
    Ukuran 223.5 KB
    Tanggal 4/23/99
    Deskripsi
    Installation and operating instructions for the 230V Back-UPS (BK300MI BK500MI BK650MI) - categorized by language.
    Ukuran pdf
    Ukuran 18 KB
    Tanggal 6/8/99
  • FAQ Teknis

    Hasil tidak ditemukan.
    Sayangnya, FAQ terkait tidak tersedia akibat masalah teknis sementara. Silakan coba lagi nanti.
Bandingkan produk: /