Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Pilih lokasi Anda

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Lihat semua   Domae ELCB
DOM16697 Product picture Schneider Electric

DOM16697

DOM16697 Product picture Schneider Electric
DOM16697

Residual current circuit breaker - 2 poles - 25 A - class A 30 mA

Tampilkan karakteristik lainnya
Jumlah maksimum produk yang dapat dibandingkan adalah 4 produk. Hapus produk yang telah ditambahkan.

  • Main
    range
    Domae
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    RCCB
    poles description
    2P
    earth-leakage protection class
    Type AC
    Complementary
    neutral position
    Left
    device location in system
    Outgoer
    [In] rated current
    25 A
    network type
    AC
    network frequency
    50 Hz
    [Ue] rated operational voltage
    230 V AC 50 Hz conforming to IEC 61008-1
    residual current tripping technology
    Electromechanical
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Instantaneous
    rated conditional short-circuit current
    Inc 3 kA 25 A
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    4
    height
    81 mm
    width
    36 mm
    depth
    76 mm
    net weight
    0.18 kg
    mechanical durability
    5000 cycles
    electrical durability
    2000 cycles
    connections - terminals
    Tunnel type terminals1…25 mm² flexible
    Tunnel type terminals1…35 mm² rigid
    Environment
    standards
    IEC 61008-1
    IP degree of protection
    IP20 conforming to IEC 60529
    tropicalisation
    2 conforming to IEC 61008
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -40…60 °C
    Packing Units
    Package 1 Weight
    128.000 g
    Package 1 Height
    70.000 mm
    Package 1 width
    36.000 mm
    Package 1 Length
    81.000 mm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • Lihat lebih banyak View less

    Dokumen

    Bahasa
    • English2
    China RoHS declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    DOM16697 : Residual current circuit breaker - 2 poles - 25 A - class A 30 mA
    Deskripsi
    Residual current circuit breaker - 2 poles - 25 A - class A 30 mA
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 8/8/20
    Deskripsi
    Residual current circuit breaker - 2 poles - 25 A - class A 30 mA
    EU RoHS Declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    DOM16697 : Residual current circuit breaker - 2 poles - 25 A - class A 30 mA
    Deskripsi
    Residual current circuit breaker - 2 poles - 25 A - class A 30 mA
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 8/8/20
    Deskripsi
    Residual current circuit breaker - 2 poles - 25 A - class A 30 mA
  • FAQ Teknis

    Hasil tidak ditemukan.
    Sayangnya, FAQ terkait tidak tersedia akibat masalah teknis sementara. Silakan coba lagi nanti.