Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Pilih lokasi Anda

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Lihat semua   Vivace
KB31IA_WE Product picture Schneider Electric

KB31IA_WE

Green premium brand logo
KB31IA_WE Product picture Schneider Electric
KB31IA_WE
Green premium brand logo

16AX 250V Intermediate Switch

Tampilkan karakteristik lainnya
Jumlah maksimum produk yang dapat dibandingkan adalah 4 produk. Hapus produk yang telah ditambahkan.

  • Main
    range
    Vivace
    product or component type
    Switch
    device short name
    KB31
    device application
    Lighting
    device presentation
    Complete mechanism
    Complementary
    switch function
    Intermediate
    actuator
    Rocker
    number of gangs
    1 gang
    colour tint
    White
    material
    Polycarbonate: grid plate
    Polycarbonate: surround
    Nylon: base
    projecting depth
    8 mm
    device mounting
    Flush
    mounting support
    Wall mounted
    fixing mode
    By screw M3.5
    fixing center
    60.3 mm
    embedding depth
    35 mm
    rated current
    10 A at 250 V AC, fluorescent
    [Ue] rated operational voltage
    250 V AC
    network frequency
    50 Hz
    contacts material
    Brass and phosphor bronze
    connections - terminals
    pillar terminal
    terminal identifier
    L1
    L2
    tightening torque
    0.4 N.m
    clamping connection capacity
    <= 2.5 mm²
    width
    86 mm
    height
    86 mm
    Environment
    standards
    IEC 60669-1
    SS 227
    MS IEC 60669-1
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    Packing Units
    Package 1 Weight
    70.000 g
    Package 1 Height
    27.000 mm
    Package 1 width
    86.000 mm
    Package 1 Length
    86.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
  • Lihat lebih banyak View less

    Dokumen

    Bahasa
    • All Languages4
    • English4
    • Indonesian1
    Catalogue
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 9.2 MB
    Tanggal 10/1/18
    China RoHS declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    KB31IA_WE : KB31IA_WE_ROHS_CHINA_DECLARATION
    Deskripsi
    KB31IA_WE_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 8/14/20
    Deskripsi
    KB31IA_WE_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    KB31IA_WE : KB31IA_WE_ROHS_DECLARATION
    Deskripsi
    KB31IA_WE_ROHS_DECLARATION
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 8/14/20
    Deskripsi
    KB31IA_WE_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 192.5 KB
    Tanggal 7/22/14
  • FAQ Teknis

    Hasil tidak ditemukan.
    Sayangnya, FAQ terkait tidak tersedia akibat masalah teknis sementara. Silakan coba lagi nanti.