Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Pilih lokasi Anda

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Lihat semua   TeSys LRD
LRD16 Product picture Schneider Electric

LRD16

Green premium brand logo
LRD16 Product picture Schneider Electric
LRD16
Green premium brand logo

TeSys LRD thermal overload relays - 9...13 A - class 10A

Tampilkan karakteristik lainnya
Jumlah maksimum produk yang dapat dibandingkan adalah 4 produk. Hapus produk yang telah ditambahkan.

  • Main
    range
    TeSys
    product name
    TeSys LRD
    product or component type
    Differential thermal overload relay
    device short name
    LRD
    relay application
    Motor protection
    product compatibility
    LC1D18
    LC1D38
    LC1D32
    LC1D12
    LC1D25
    network type
    DC
    AC
    thermal overload class
    Class 10A
    thermal protection adjustment range
    9…13 A
    [Ui] rated insulation voltage
    Power circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    Complementary
    network frequency
    0...400 Hz
    mounting support
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    tripping threshold
    1.14 +/- 0.06 Ir conforming to IEC 60947-4-1
    [Ith] conventional free air thermal current
    5 A for signalling circuit
    permissible current
    1.5 A at 240 V AC-15 for signalling circuit
    0.1 A at 250 V DC-13 for signalling circuit
    [Ue] rated operational voltage
    690 V AC 0...400 Hz
    [Uimp] rated impulse withstand voltage
    6 kV
    phase failure sensitivity
    Tripping current 130 % of Ir on two phase, the last one at 0
    control type
    Red push-button: stop
    Blue push-button: reset
    temperature compensation
    -20…60 °C
    connections - terminals
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² solid
    Power circuit: screw clamp terminals 1 cable(s) 1.5…10 mm² flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1…4 mm² flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 1…6 mm² solid
    tightening torque
    Control circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 1.7 N.m - on screw clamp terminals
    width
    45 mm
    depth
    70 mm
    net weight
    0.124 kg
    Environment
    protective treatment
    TH conforming to IEC 60068
    IP degree of protection
    IP20 conforming to IEC 60529
    ambient air temperature for operation
    -20…60 °C without derating conforming to IEC 60947-4-1
    ambient air temperature for storage
    -60…70 °C
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations: 6 Gn conforming to IEC 60068-2-6
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    dielectric strength
    6 kV at 50 Hz conforming to IEC 60255-5
    standards
    IEC 60947-4-1
    UL 508
    EN 60947-5-1
    ATEX D 94/9/CE
    EN 60947-4-1
    IEC 60947-5-1
    CSA C22.2 No 14
    product certifications
    LROS (Lloyds register of shipping)
    GL
    DNV
    CCC
    UL
    ATEX INERIS
    RINA
    BV
    GOST
    CSA
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    144 g
    Package 1 Height
    5 cm
    Package 1 width
    7.8 cm
    Package 1 Length
    9 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    24
    Package 2 Weight
    3.715 kg
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Unit Type of Package 3
    P06
    Number of Units in Package 3
    384
    Package 3 Weight
    68.772 kg
    Package 3 Height
    80 cm
    Package 3 width
    80 cm
    Package 3 Length
    60 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    12 months
  • Lihat lebih banyak View less

    Dokumen

    Bahasa
    • All Languages18
    • English18
    • Chinese7
    • French8
    • German8
    Catalogue
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Versi 10.0)
    Deskripsi
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Ukuran 118.2 MB
    Tanggal 7/22/20
    Deskripsi
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2020 - chapter A6 - Circuit breaker + contactor coordination tables and design guidelines (Versi 7.0)
    Deskripsi
    Coordination betw protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categoriesContactors for specific application;standards, protection against contact, protective treatmentsIncluded : TeSys island coordination tables
    prp.document.label.format pdf
    Ukuran 3.7 MB
    Tanggal 7/22/20
    Deskripsi
    Coordination betw protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categoriesContactors for specific application;standards, protection against contact, protective treatmentsIncluded : TeSys island coordination tables
    Certificate
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 1.3 MB
    Tanggal 8/25/17
    prp.document.label.format pdf
    Ukuran 3.9 MB
    Tanggal 3/15/16
    prp.document.label.format pdf
    Ukuran 219.5 KB
    Tanggal 3/9/15
    prp.document.label.format pdf
    Ukuran 222.4 KB
    Tanggal 3/9/15
    UL Certificate 164353, ABL7UPS, UES (Versi 1.0)
    Deskripsi
    UL Certificate 164353, ABL7UPS, UES
    prp.document.label.format pdf
    Ukuran 57.8 KB
    Tanggal 3/25/05
    Deskripsi
    UL Certificate 164353, ABL7UPS, UES
    Instruction sheet
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    LAD703 - Remote stop or electrical reset device for LRD up to 30 kW (Versi A03)
    Deskripsi
    W915113340111 W9151133401 W9151133401A55 W91511334 1511334 W91511334
    prp.document.label.format pdf
    Ukuran 233.7 KB
    Tanggal 4/1/16
    Deskripsi
    W915113340111 W9151133401 W9151133401A55 W91511334 1511334 W91511334
    LRD, LR3D - Thermal overload relay up to 15 kW (instruction sheet printed on the box) (Versi A07)
    Deskripsi
    W916455230211A07 W916455230211 W91645523 1645523 W916455230131 W9164552301
    prp.document.label.format pdf
    Ukuran 669.4 KB
    Tanggal 4/1/16
    Deskripsi
    W916455230211A07 W916455230211 W91645523 1645523 W916455230131 W9164552301
    prp.document.label.format pdf
    Ukuran 860.8 KB
    Tanggal 1/2/14
    prp.document.label.format pdf
    Ukuran 575.1 KB
    Tanggal 4/1/16
    China RoHS declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    LRD16 : Thermal overload relay, TeSys LRD, 9...13 A, class 10A
    Deskripsi
    Thermal overload relay, TeSys LRD, 9...13 A, class 10A
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 8/14/20
    Deskripsi
    Thermal overload relay, TeSys LRD, 9...13 A, class 10A
    Declaration of conformity
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 324.1 KB
    Tanggal 7/1/19
    EU RoHS Declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    LRD16 : Thermal overload relay, TeSys LRD, 9...13 A, class 10A
    Deskripsi
    Thermal overload relay, TeSys LRD, 9...13 A, class 10A
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 8/14/20
    Deskripsi
    Thermal overload relay, TeSys LRD, 9...13 A, class 10A
    Product Environmental Profile
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 184.3 KB
    Tanggal 11/20/15
    Deskripsi
    None
  • FAQ Teknis

    Hasil tidak ditemukan.
    Sayangnya, FAQ terkait tidak tersedia akibat masalah teknis sementara. Silakan coba lagi nanti.