Indonesia (Bahasa)

Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

LV438161 Product picture Schneider Electric

Lihat semua Compact NSX DC & DC PV

Compact NSX DC & DC PV - LV438161

circuit breaker

LV438161 Product picture Schneider Electric
Lihat semua Compact NSX DC & DC PV
Compact NSX DC & DC PV - LV438161
circuit breaker

circuit breaker Compact NSX160 DC PV - TM-D - 160 A - 4P

Tampilkan karakteristik lainnya >
Tambahkan ke Produk Saya Hapus dari Produk Saya

  • Main
    range
    Compact
    product name
    Compact NSX DC
    product or component type
    Circuit breaker
    device short name
    Compact NSX160 DC PV
    device application
    Distribution
    poles description
    4P
    protected poles description
    4t
    network type
    DC
    [In] rated current
    160 A ( 40 °C )
    [Ui] rated insulation voltage
    1000 V DC IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    1000 V DC conforming to IEC 60947-2
    breaking capacity
    10 kA Icu at 1000 V DC conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit protection functions
    LI
    trip unit rating
    160 A ( 40 °C )
    protection type
    Overload protection (thermal) L
    Short-circuit protection (magnetic) I
    pollution degree
    3 conforming to IEC 60947-2
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    mechanical durability
    10000 cycles
    electrical durability
    1500 cycles 1000 V DC In conforming to IEC 60947-2
    connection pitch
    35 mm
    local signalling
    Positive contact indication
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    0.7...1 x In
    long time delay adjustment type
    Fixed
    [tsd] short-time delay adjustment range
    0...1250 s
    height
    161 mm
    width
    140 mm
    depth
    186 mm
    product weight
    2.6 kg
    Environment
    standards
    EN/IEC 60947
    product certifications
    CCC
    EAC
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months 18 months
  • Dokumen dan Unduh

    Bahasa
    • English
    CAD
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    Circuit breaker Compact NSX80/125/160/200 TM DC 4P Photovoltaic
    Circuit breaker Compact NSX80/125/160/200 TM DC 4P Photovoltaic
    Instruction sheet
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    Compact NSX80-200 DC PV (Versi 09)
    Tanggal 2/23/18
    Ukuran 5.2 MB
    Compact NSX400-500 NA DC PV (Versi 09)
    Tanggal 2/23/18
    Ukuran 6.5 MB
    REACh Declaration
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    Tanggal 2/12/19
    Ukuran 0
    EU RoHS Declaration
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    Tanggal 2/12/19
    Ukuran 0
  • FAQ Teknis

    Hasil tidak ditemukan.
    Sayangnya, FAQ terkait tidak tersedia akibat masalah teknis sementara. Silakan coba lagi nanti.