Indonesia (Bahasa)

Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

circuit breaker Compact NSX100F - TMD - 100 A 1pole 1d

Tampilkan karakteristik lainnya >
Tambahkan ke Produk Saya Hapus dari Produk Saya

  • Main
    range
    Compact
    product name
    Compact NSX
    product or component type
    Circuit breaker
    device short name
    Compact NSX100F
    device application
    Distribution
    poles description
    1P
    protected poles description
    1t
    network type
    AC
    DC
    network frequency
    50/60 Hz
    [In] rated current
    100 A ( 40 °C )
    100 A ( 65 °C )
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    250 V DC conforming to IEC 60947-2
    277 V AC 50/60 Hz conforming to IEC 60947-2
    breaking capacity code
    F (18 kA) AC
    breaking capacity
    36 kA Icu at 250 V DC 1P conforming to IEC 60947-2
    36 kA Icu at 48/125 V DC 1P conforming to IEC 60947-2
    18 kA Icu at 220 V AC 50/60 Hz conforming to IEC 60947-2
    18 kA Icu at 277 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    Ics 18 kA 220 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 18 kA 277 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 36 kA 250 V DC conforming to IEC 60947-2
    Ics 36 kA 48/125 V DC conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit protection functions
    LI
    trip unit rating
    100 A ( 40 °C )
    protection type
    Overload protection (thermal) L
    Short-circuit protection (magnetic) I
    pollution degree
    3 conforming to IEC 60947
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    auxiliary contact composition
    Without
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles 277 V AC 50/60 Hz In conforming to IEC 60947-2
    20000 cycles 277 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    connection pitch
    35 mm
    local signalling
    Positive contact indication
    magnetic tripping current
    1000 A
    1250 A
    190 A
    260 A
    300 A
    500 A
    640 A
    800 A
    long time pick-up adjustment type Ir
    Fixed
    long time pick-up adjustment range
    0.8...1 x In
    instantaneous pick-up adjustment type Ii
    Fixed
    instantaneous pick-up adjustment range
    800 A
    height
    161 mm
    width
    35 mm
    depth
    86 mm
    Environment
    standards
    EN/IEC 60947
    UL 508
    product certifications
    CCC
    Marine
    EAC
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months 18 months
  • Dokumen dan Unduh

    Bahasa
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (Versi 1.7)
    User guide
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    Compact NSX - Use in explosive atmospheres (ATEX) (Versi 04)
    Compact NSX100-630 - User guide (Versi 00)
    Tanggal 3/14/19
    Ukuran 13.2 MB
    CAD
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    circuit breaker Compact NSX100F - TMD - 100 A 1pole 1d (Versi 1.0)
    Instruction sheet
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    Compact NSX100-250 1P AC/DC (Versi 03)
    Tanggal 7/14/18
    Ukuran 2.9 MB
  • FAQ Teknis

    Hasil tidak ditemukan.
    Sayangnya, FAQ terkait tidak tersedia akibat masalah teknis sementara. Silakan coba lagi nanti.