Merek kami

Impact-Company-Logo-English Black-01-177x54

Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

network switch, Modicon Networking, managed, 4 ports for copper with 2 port for fiber optic, multimode

MCSESM063F2CU0

High performance and robust hardware with more flexibility and features give customers more options
Provides simple connectivity for multiple Ethernet devices
Enhanced native cyber secure features help to protect and transmit data across the network at the high level of security
High network availability with the support of different ring protocols or functions, such as HIPER-ring, RSTP, MRP etc.
Easy configuration and administration process via HTML5 based web pages
Environmental Data
Use Better
Packaging made with recycled cardboard
information_stroke
Konten papan kardus daur ulang minimal 70% (50% di AS). Beberapa pesanan mungkin termasuk karton yang tidak didaur ulang sampai saham habis.
Yes
Use Again
Take-back
information_stroke
Apakah produk telah disertakan dalam program ambil kembali global. Beberapa produk dapat diambil di beberapa geografi, pastikan produk tersebut tersedia di negara Anda.
No