Chassis-coupling set with busbars zone, PanelSeT SFN, PanelSeT SF and SM, for electrical enclosure H2000 W1000mm
NSYCSHB2010
Set for mounting on enclosures with widths of 1000 and 1200 mm.
PanelSet SF: They are screwed to the front frame enclosure.
They are screwed to the front frame of the enclosure by means of the vertical and horizontal adaptation profiles
Assembly made up of a modular chassis with an intermediate central upright and a blanking cover plate for busbars
Material: Steel
Environmental Data
Environmental Data
Use Better
Packaging made with recycled cardboard
Konten papan kardus daur ulang minimal 70% (50% di AS). Beberapa pesanan mungkin termasuk karton yang tidak didaur ulang sampai saham habis.
No
Use Again
Take-back
Apakah produk telah disertakan dalam program ambil kembali global. Beberapa produk dapat diambil di beberapa geografi, pastikan produk tersebut tersedia di negara Anda.
No