Universal cross rails, PanelSeT SFN, PanelSeT SF, PanelSeT SM, H65 W1600mm, 2 rows, set of 2

NSYSUCR65160

notification_ok
Used for the creation of structures inside the enclosure.
notification_ok
Cross-rails available in three sizes: 40 mm (one row), 65 mm (two rows) and 90 mm (three rows).
notification_ok
Each row is perforated every 25 mm with a 5.2 mm diameter hole
notification_ok
A 11x13 mm cutout which enables fixing by means of M6 self-tapping screws, ref
notification_ok
Equipment are fixed by means of caged nuts or self-tapping screws, Material: Zinc-coated steel

Environmental Data

Environmental Data
Use Better
Packaging made with recycled cardboard
information_stroke
Konten papan kardus daur ulang minimal 70% (50% di AS). Beberapa pesanan mungkin termasuk karton yang tidak didaur ulang sampai saham habis.
No
Use Again
Take-back
information_stroke
Apakah produk telah disertakan dalam program ambil kembali global. Beberapa produk dapat diambil di beberapa geografi, pastikan produk tersebut tersedia di negara Anda.
No