Indonesia (Bahasa)

Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

NSYTMP4280 Product picture Schneider Electric

Lihat semua Spacial SD

Spacial SD - NSYTMP4280

Mounting accessories

NSYTMP4280 Product picture Schneider Electric
Lihat semua Spacial SD
Spacial SD - NSYTMP4280
Mounting accessories

Rect - perforated partial mounting plate for control desk W800mm - H425xW708mm

Tampilkan karakteristik lainnya >
Tambahkan ke Produk Saya Hapus dari Produk Saya

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    Mounting plate
    device application
    Multi-purpose
    enclosure nominal dimensions
    H:  -
    mounting location
    On adjustment rails
    Console upper part
    mounting plate description
    Telequick perforated
    range compatibility
    Spacial SD
    quantity per set
    Set of 1
    material
    Steel
    surface finish
    Zinc coated
    Complementary
    fixing mode
    By fixing element - fixing bracket location
    By screws - screw type M3 - slot location
    By screws - screw type M6 - slot location
    height
    400 mm
    width
    Nominal : 800 mm
    Real : 650 mm
    thickness
    2 mm
    variant particularity
    Order a set of 4 adjustment rails and 4 fixing brackets
    cut-out dimensions
    11 x 26 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumen dan Unduh

    Bahasa
    • English
    REACh Declaration
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    RoHs Declaration
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
  • FAQ Teknis

    Hasil tidak ditemukan.
    Sayangnya, FAQ terkait tidak tersedia akibat masalah teknis sementara. Silakan coba lagi nanti.