Indonesia (Bahasa)

Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

NSYTRP24BL Product picture Schneider Electric

Lihat semua Prisma G

Prisma G - NSYTRP24BL

Distribution

NSYTRP24BL Product picture Schneider Electric
Lihat semua Prisma G
Prisma G - NSYTRP24BL
Distribution

Linergy passthrough terminal block - 2.5mm² 24A single-level 2x2 push-in - blue

Tampilkan karakteristik lainnya >
Tambahkan ke Produk Saya Hapus dari Produk Saya

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Terminal block
    device short name
    TRP
    accessory / separate part category
    Connection accessory
    terminal block type
    Passthrough
    terminal block level
    1
    mounting mode
    Clip-on
    nominal cross section
    2.5 mm²
    length
    72 mm
    colour
    Blue
    quantity per set
    Set of 50
    Complementary
    width
    5.2 mm
    height
    36.5 mm
    connections - terminals
    2 x push-in : downstream
    2 x push-in : upstream
    number of terminals
    4
    connection position
    Top
    number of measurement input
    2
    cable cross section
    0.14...2.5 mm², flexible without cable end
    0.14...4 mm², solid with cable end
    0.2...2.5 mm², solid without cable end
    0.8...2.5 mm², flexible with cable end
    wire stripping length
    10 mm
    tool type
    Disconnection : flat screwdriver
    Connection : without tool
    [Ue] rated operational voltage
    600 V CSA
    600 V cURus
    800 V conforming to EN/IEC 60947-7-1
    [In] rated current
    24 A conforming to EN/IEC 60947-7-1
    20 A CSA
    20 A cURus
    material
    Polyamide 6/6 (insulating case)
    Copper alloy (connector and screw)
    Copper alloy (commoning link)
    Chromium-nickel steel (spring)
    dielectric loss
    0.01 at 1 MHz conforming to IEC 60250
    0.01 at 1 MHz conforming to VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m conforming to IEC 60093
    10000 MΩ.m conforming to VDE 0303-T30
    surface resistance
    1000 GΩ conforming to IEC 60093
    1000 GΩ conforming to VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) conforming to IEC 60093
    500 CTI (> 400 kB) conforming to VDE 0303-T30
    flame retardance
    V0, thickness0.8 mm conforming to UL 94
    product weight
    10.6 g
    range compatibility
    Prisma - G
    Prisma - P
    Pragma
    Prisma - PH
    Prisma - Pack
    Spacial
    Kaedra
    TeSys
    product compatibility
    Spacial enclosures
    Environment
    product certifications
    ATEX
    CSA
    cURus
    GL
    LR
    VDE
    IEC-Ex
    EAC
    dielectric strength
    1000 V conforming to IEC 60243-1
    ambient air temperature for operation
    -40...130 °C conforming to IEC 60216-1
    -40...130 °C conforming to VDE 0304-T21
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Dokumen dan Unduh

    Bahasa
    • English
    Catalogue
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    Tanggal 1/6/17
    Ukuran 33.6 MB
    Tanggal 1/18/18
    Ukuran 15.1 MB
    CAD
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    Push-in terminal, Feed through, blue, 4pts, 2,5mm²
    Certificate
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    Tanggal 11/29/17
    Ukuran 741.5 KB
    Tanggal 12/13/17
    Ukuran 45.1 KB
    Tanggal 12/13/17
    Ukuran 182.8 KB
    Product environmental
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
    Tanggal 4/28/15
    Ukuran 214.5 KB
    Tanggal 9/21/17
    Ukuran 216.6 KB
    REACh Declaration
    Tanggal
    Ukuran
    Tambahkan ke Dokumen Saya
  • FAQ Teknis

    Hasil tidak ditemukan.
    Sayangnya, FAQ terkait tidak tersedia akibat masalah teknis sementara. Silakan coba lagi nanti.