Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Pilih lokasi Anda

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Lihat semua   OsiSense XS & XT
XS7E1A1PBM8 Product picture Schneider Electric

XS7E1A1PBM8

Green premium brand logo
XS7E1A1PBM8 Product picture Schneider Electric
XS7E1A1PBM8
Green premium brand logo

inductive sensor XS7 26x26x13 - PBT - Sn10mm - 12..24VDC - M8

Tampilkan karakteristik lainnya
Jumlah maksimum produk yang dapat dibandingkan adalah 4 produk. Hapus produk yang telah ditambahkan.

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS7
    sensor design
    Flat form 26 x 26 x 13
    size
    13 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    PBT
    type of output signal
    Discrete
    wiring technique
    3-wire
    discrete output function
    1 NC
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    3 pins M8 male connector
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 100 mA DC with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    detection face
    Frontal
    front material
    PBT
    operating zone
    0…8 mm
    differential travel
    1...15% of Sr
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    10…36 V DC
    switching frequency
    <= 1000 Hz
    maximum voltage drop
    <2 V (closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    10 ms
    maximum delay response
    2 ms
    maximum delay recovery
    6 ms
    marking
    CE
    depth
    13 mm
    height
    26 mm
    width
    26 mm
    net weight
    0.04 kg
    Environment
    product certifications
    C-Tick
    CSA
    UL
    Ecolab
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Packing Units
    Package 1 Weight
    0.036 kg
    Package 1 Height
    0.420 dm
    Package 1 width
    0.960 dm
    Package 1 Length
    0.670 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • Lihat lebih banyak
    View less

    Dokumen

    Bahasa
    • All Languages10
    • English10
    • French2
    Catalogue
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    Catalogue Inductive proximity sensors XS range English 10/2020 (Versi 3.0)
    Deskripsi
    The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.
    prp.document.label.format pdf
    Ukuran 18.8 MB
    Tanggal 10/30/20
    Deskripsi
    The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.
    Certificate
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 507.8 KB
    Tanggal 11/1/14
    Deskripsi
    Declaration of compatibility with Ecolab hygiene products
    prp.document.label.format pdf
    Ukuran 63.7 KB
    Tanggal 10/7/10
    Deskripsi
    CSA certificate of compliance
    XS... inductive proximity switches - UL certification record (Versi 1.0)
    Deskripsi
    UL certification record (listed products)
    prp.document.label.format html
    Ukuran 301 B
    Tanggal 10/8/91
    Deskripsi
    UL certification record (listed products)
    Declaration of conformity
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 226.7 KB
    Tanggal 3/13/18
    Deskripsi
    EU declaration of conformity
    End of Life Information
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 89.3 KB
    Tanggal 12/1/11
    EU RoHS Declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    XS7E1A1PBM8 : XS7E1A1PBM8_ROHS_DECLARATION
    Deskripsi
    XS7E1A1PBM8_ROHS_DECLARATION
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 11/26/20
    Deskripsi
    XS7E1A1PBM8_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 251.5 KB
    Tanggal 12/1/11
    REACh Declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    XS7E1A1PBM8 : inductive sensor XS7 26x26x13 - PBT - Sn10mm - 12..24VDC - M8
    Deskripsi
    inductive sensor XS7 26x26x13 - PBT - Sn10mm - 12..24VDC - M8
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 11/26/20
    Deskripsi
    inductive sensor XS7 26x26x13 - PBT - Sn10mm - 12..24VDC - M8
  • FAQ Teknis

    Hasil tidak ditemukan.
    Sayangnya, FAQ terkait tidak tersedia akibat masalah teknis sementara. Silakan coba lagi nanti.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Side by Side


    e (1) ≥
    30

    Face to Face


    e (2) ≥
    72

    Facing a Metal Object


    e (3) ≥
    30


  • Connections and Schema

    Wiring Schemes
    PNP


    M8