Cost effectively expand an existing switchgear line-up

    Special Application Switchgear

  • Solutions

    Our professional engineers are qualified to help customize switchgear applications to fit your unique product requirements or address complex power issues. Standard designs are available, as well as application-specific engineering capabilities. Our solutions includes:
    • Match-in-line switchgear
    • Non-standard dimensions or ratings
    • Expansions and upgrades
    • Custom wiring requirements
  • Value Proposition

    Schneider Electric Services offers a value-added, economical way to expand a switchgear line-up by adding an additional reconditioned switchgear cell and reconditioned circuit breaker that are compatible with the existing line-up.
  • Differentiation

    With a nationwide team of professional engineers and qualified field service representatives, we are committed to providing you with innovative solutions, best-in-class customer service, advanced technical support, and exceptional quality in everything we do! Our teams can evaluate your situation and propose a cost-effective solutions that minimizes downtime or lead-times.
architect and engineer reviewing blueprint dispatch

Applications

Schneider Electric Services is your unique partner for all phases of your project.

Benefits

  • Default Alternative Text
    Match-in-Line switchgear is a better value than buying new switchgear
    Economical addition to existing switchgear
  • Default Alternative Text
    Available for all manufacturers switchgear, even legacy Square D equipment
    Available for indoor, outdoor, walk-in or stand-alone metal enclosed substations
  • Default Alternative Text
    Less down time for installation
    Enhance equipment reliability
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.