High quality products and services for your outdoor substation up to 345kV

    Industry-Leading Substation Equipment

  • Solutions

    VOX Outdoor Dead Tank Circuit Breaker
    With ratings up to 38 kV/2,000 A/40 kA, VOX dead tank circuit breakers perform well in harsh ambient conditions and require limited maintenance.

    Powersub™ Vacuum Circuit Breaker Type FVR
    These industry-standard outdoor distribution circuit breakers feature arc-resistant enclosures.In addition, Powersub medium-voltage circuit breakers are durable, flexible, and easy to maintain.

    Metal-Clad Switchgear
    This equipment protects transformers, motors, generators,distribution lines, and feeder circuits. Masterclad™switchgear is available in voltages from 4.76 kV to27 kV and current ranges from 1,200 A to 3,000 A.

    Walk-In Enclosures
    Developed for the protection of equipment in outdoor or adverse environments, the custom design allows virtually any size layout or configuration.
Electrical station, energy access, power management.

Applications

Explore More Substation Solutions From Schneider Electric

Schneider Electric Services is your trusted single point of contact for all of your substation needs. Ranging from small jobs to turnkey design and build contracts, we have a broad range of capabilities to meet your needs.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.