Image of ARGUS- 360° Mini False ceiling indoor Movement Detector-User Guide (EN)

ARGUS- 360° Mini False ceiling indoor Movement Detector-User Guide (EN)

This document provides essential safety information and installation instructions for the 360° Mini False ceiling indoor movement detector. It covers the detection of moving heat sources using passive infra-red technology, installation site selection, mounting procedures, and configuration settings including time and brightness thresholds. The document includes technical specifications for various lamp types with maximum loads of 1000 W for incandescent lamps, 800 W for HV halogen lamps, and detection range of maximum 6 m at 2.5 m mounting height. It also provides troubleshooting guidance and maintenance instructions for optimal operation. Note: AI-generated document summary. Please check the original document for detailed information.

Date: 14 Sep 2016 | Type: User guide
Languages: Danish, Dutch, English, French, German, Norwegian, Russian, Spanish, Swedish | Version: 1.0
Document Reference: CCT570005_HW_2016_38_EN_FR_RU_ES_FI_NO_DE_SV_NL

Files

File Name
CCT570005_HW_2016_38_EN_FR_RU_ES_FI_NO_DE_SV_NL.pdf