Surge Protector P6, P7T6, P7T10 - User guide

Installation and operation instructions for the P6 P7T6 and P7T10 Basic Surge Protectors. This document covers all Basic Surge Protector 120V models: P6 P7T6 and P7T10 . The instructions are in English French and Spanish. FCC Addendum to SurgeArrest User Guide: Contains information required by the Federal Communications Commision with respect to use of the SurgeArrest products with telephone equipment.

Surge Protector P6, P7T6, P7T10 - User guide

Release date 06 Jul 2022
Version 0
Document ref. SPD_ASTE-6Z7V4U_EN
File format PDF (145.1 KB)
File Name | Size | Action ASTE-6Z7V4U_R0_EN.pdf 145.1 KB

Surge Protector P6, P7T6, P7T10 - User guide

Installation and operation instructions for the P6 P7T6 and P7T10 Basic Surge Protectors. This document covers all Basic Surge Protector 120V models: P6 P7T6 and P7T10 .

Release date 06 Jul 2022
Version 0
Document ref. SPD_ASTE-6Z7V4U_EN
File format PDF (145.1 KB)
ASTE-6Z7V4U_R0_EN.pdf
Release date 06 Jul 2022
Version 0
File Name ASTE-6Z7V4U_R0_EN.pdf
File format PDF