Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Desktop systems

Specifically designed for desk top use

Desktop modules, pull up towers and desk cable outlets

Desktop systems
  • Features

    Our desktop systems allow easy access to power sockets and improve cable management. 

    Desktop modules offer the convenience of power and data at the desktop when you need it and an uncluttered work surface when you dont. Concealed units can function in both the open or closed positions. 

    • Individual, integral fusing provides comprehensive protection in a compact module
    • Strong fixing clamps allow installation in seconds
    • Anti-surge fuses allow for the start up spike associated with office equipment
    • Cable entries are from the rear in a discrete cable tidy
    • Flying data/telephone cable complete with jack for instant connection to a company network
    • All UK power socket versions feature individual fuses, choice of fuse ratings available to comply with BS 6396 if required

    Pull up tower modules can be raised from the desk surface to allow quick and safe access to power, data and voice connections. The tower can then be pushed back in to the desktop when not in use. 

    • Choice of power and data connectors to most specifications
    • Fully segregated power, voica and data
    • Black Anodised aluminium with black accessories. Satin colour also available
    • All UK power sockets feature integral fuses accessible only when equipment plug has been removed

    Desk cable outlets provide a neat and effective method of allowing cables to pass through the desk top. This outlet simply pushes into an 80mm hole, with the three way centre section providing a method of segregation for power data and telecommunications cables. Can be supplied in any colour by special request. 



    Benefits

    • Specifically designed for desktop use
    • Stylish design adds to the desktop environment
    • Easy access to power and data
    • Clutter free work area

    Applications

    • Commercial buildings
Compare products: /