Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Canalis KS

Busbar trunking for medium power distribution 1000A

Busbar trunking for medium power distribution 1000A

Canalis KS
  Back   Busway

Canalis KS

      • 15 products available

        • Best price
          KSA100AB4 Product picture Schneider Electric

          KSA100AB4

          END FEED BOX 100 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          KSA250AB4 Product picture Schneider Electric

          KSA250AB4

          END FEED BOX 250 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          KSA400AB4 Product picture Schneider Electric

          KSA400AB4

          END FEED BOX 400 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          KSA630ABD4 Product picture Schneider Electric

          KSA630ABD4

          END FEED BOX 630 A RIGHT SIDE
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          KSA630ABG4 Product picture Schneider Electric

          KSA630ABG4

          END FEED BOX 630 A LEFT SIDE
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          KSA1000ABG4 Product picture Schneider Electric

          KSA1000ABG4

          END FEED BOX 1000 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          KSA1000ABD4 Product picture Schneider Electric

          KSA1000ABD4

          END FEED BOX 1000 A RIGHT SIDE
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          KSA250ABT4 Product picture Schneider Electric

          KSA250ABT4

          CENTRE FEED BOX 250 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          KSA400ABT4 Product picture Schneider Electric

          KSA400ABT4

          CENTRE FEED BOX 400 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          KSA630ABT4 Product picture Schneider Electric

          KSA630ABT4

          CENTRE FEED BOX 630 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /