Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Altivar 61 Plus

Drives for variable torque from 90 to 2400 kW

Part of Altivar

Drives low voltage with high power ratings, 90 to 2400 kW

Altivar 61 Plus
  Back   Standard Drives

Altivar 61 Plus

      • 10 products available

        • Best price
          ATV61ES5C31N4 Product picture Schneider Electric

          ATV61ES5C31N4

          enclosed variable speed drive ATV61Plus - 315 kW-400V - IP54- simplified version
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ATV61ES5C11N4 Product picture Schneider Electric

          ATV61ES5C11N4

          enclosed variable speed drive ATV61Plus - 110 kW-400V - IP54- simplified version
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ATV61ES5C13N4 Product picture Schneider Electric

          ATV61ES5C13N4

          enclosed variable speed drive ATV61Plus - 132 kW-400V - IP54- simplified version
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ATV61ES5C16N4 Product picture Schneider Electric

          ATV61ES5C16N4

          enclosed variable speed drive ATV61Plus - 160 kW-400V - IP54- simplified version
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ATV61ES5C22N4 Product picture Schneider Electric

          ATV61ES5C22N4

          enclosed variable speed drive ATV61Plus - 220 kW-400V - IP54- simplified version
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ATV61ES5C25N4 Product picture Schneider Electric

          ATV61ES5C25N4

          enclosed variable speed drive ATV61Plus - 250 kW-400V - IP54- simplified version
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ATV61ES5C40N4 Product picture Schneider Electric

          ATV61ES5C40N4

          enclosed variable speed drive ATV61Plus - 400 kW-400V - IP54- simplified version
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ATV61ES5C50N4 Product picture Schneider Electric

          ATV61ES5C50N4

          enclosed variable speed drive ATV61Plus - 500 kW-400V - IP54- simplified version
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ATV61ES5C63N4 Product picture Schneider Electric

          ATV61ES5C63N4

          enclosed variable speed drive ATV61Plus - 630 kW-400V - IP54- simplified version
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ATV61ES5D90N4 Product picture Schneider Electric

          ATV61ES5D90N4

          enclosed variable speed drive ATV61Plus - 90 kW-400V - IP54 - simplified version
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /