Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

InRow Chilled Water

Close-coupled, chilled water cooling for medium to large data centers

The predictable solution for an unpredictable environment.

InRow Chilled Water schneider.label Close-coupled, chilled water cooling for medium to large data centers
      • 6 products available

        • Best price
          ACFD12-B Product picture Schneider Electric

          ACFD12-B

          Cooling Distribution Unit 12 Circuit, Bottom/Top Mains, Bottom Distribution Piping
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ACFD12-T Product picture Schneider Electric

          ACFD12-T

          Cooling Distribution Unit 12 Circuit, Bottom/Top Mains, Top Distribution Piping
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ACRC301H Product picture Schneider Electric

          ACRC301H

          InRow RC, 300mm, Chilled Water, 208-230V, 50/60Hz - HT
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ACRC301S Product picture Schneider Electric

          ACRC301S

          InRow RC, 300mm, Chilled Water, 100-240V, 50/60 Hz - ST
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ACRC602 Product picture Schneider Electric

          ACRC602

          InRow RC, 600mm, Chilled Water, 380-415V, 50/60Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          ACRC602P Product picture Schneider Electric

          ACRC602P

          InRow RC, 600mm, Chilled Water 380-415V 50/60 Hz, w/ humidifier
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /