Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Rack-mount Automatic Transfer Switches (ATS)

Provides redundant rack mount power to single-corded equipment.

The only manageable transfer switch in 1U

APC Brand Product picture Schneider Electric
Rack-mount Automatic Transfer Switches (ATS) schneider.label Provides redundant rack mount power to single-corded equipment.
  Back   Transfer Switches

Rack-mount Automatic Transfer Switches (ATS)

      • 6 products available

        • Best price
          AP4421 Product picture Schneider Electric

          AP4421

          RACK ATS, 230V, 10A, C14 IN, (12) C13 OUT
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP4422 Product picture Schneider Electric

          AP4422

          Rack ATS, 230V, 16A, (2) IEC 309 in, (1) IEC 309 out
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP4423 Product picture Schneider Electric

          AP4423

          RACK ATS, 230V, 16A, C20 IN, (8) C13 (1) C19 OUT
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP4424 Product picture Schneider Electric

          AP4424

          Rack ATS, 230V, 32A, IEC 309 in, (16) C13 (2) C19 out
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP7768 Product picture Schneider Electric

          AP7768

          BRACKET KIT, REAR RAILS, RACK ATS
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          AP7769 Product picture Schneider Electric

          AP7769

          Cord Retention Bracket for Rack ATS
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /