Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

TeSys K

Contactors and reversing contactors up to 7.5kW 400/415V

Part of TeSys

Reversing or non-reversing contactors up to 5.5 kW 400/415 V

TeSys K
      • 1637 products available

        • Best price
          LC1K06013Q7 Product picture Schneider Electric

          LC1K06013Q7

          TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NC aux. - 380...400 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LC1K06013U7 Product picture Schneider Electric

          LC1K06013U7

          TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NC aux. - 230...240 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LC1K06013V7 Product picture Schneider Electric

          LC1K06013V7

          TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NC aux. - 400 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LC1K06015B7 Product picture Schneider Electric

          LC1K06015B7

          TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NC aux. - 24 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LC1K06015B72 Product picture Schneider Electric

          LC1K06015B72

          TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NC aux. - 24 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LC1K06015D7 Product picture Schneider Electric

          LC1K06015D7

          TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NC aux. - 42 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LC1K06015E7 Product picture Schneider Electric

          LC1K06015E7

          TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NC aux. - 48 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LC1K06015E72 Product picture Schneider Electric

          LC1K06015E72

          TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NC aux. - 48 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LC1K06015F7 Product picture Schneider Electric

          LC1K06015F7

          TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NC aux. - 110 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          LC1K06015F72 Product picture Schneider Electric

          LC1K06015F72

          TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NC aux. - 110 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /