Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma
08254 Product picture Schneider Electric

08254

Green premium brand logo
08254 Product picture Schneider Electric
08254
Green premium brand logo

PLAIN DOOR W850 33M PRISMA G IP30

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    product name
    Prisma G
    IP degree of protection
    IP43 with door, canopy and IP43 gasket
    IP30 without door
    IP40 with door
    IP41 with door and canopy
    product or component type
    Door
    type of door
    Plain
    provided equipment
    door
    handle
    keylock (key 405)
    other keylock and insert to be ordered separately
    3 hinge
    Complementary
    door opening side
    Reversible
    number of locks
    3
    door opening angle
    130 °
    installation description
    Floor-standing enclosure - width 850 mm
    number of vertical modules [50 mm]
    33
    enclosure material
    Treated sheet steel
    quantity per set
    Set of 1
    height
    1650 mm
    width
    850 mm
    depth
    40 mm
    net weight
    15.7 kg
    surface finish
    Smooth
    Matt
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK08 conforming to EN/IEC 62262
    standards
    IEC 61439-2
    IEC 61439-1
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    18.55 kg
    Package 1 Height
    6.5 cm
    Package 1 width
    86.5 cm
    Package 1 Length
    172 cm
    Unit Type of Package 2
    P2M
    Number of Units in Package 2
    13
    Package 2 Weight
    204.1 kg
    Package 2 Height
    100 cm
    Package 2 width
    120 cm
    Package 2 Length
    200 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 127.8 MB
    Date 10/10/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    DOOR FL ST.ENC.W850 33M (Version 1.0)
    Files in document
    stp
    355.2 KB
    zip
    368.4 KB
    prp.document.label.format zip
    Size 723.5 KB
    Date 07/08/13
    Files in document
    stp
    355.2 KB
    zip
    368.4 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.2 MB
    Date 28/02/20
    prp.document.label.format pdf
    Size 7.2 MB
    Date 20/09/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08254 : PLAIN DOOR W850 33M PRISMA G IP30
    Description
    PLAIN DOOR W850 33M PRISMA G IP30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    PLAIN DOOR W850 33M PRISMA G IP30
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08254 : PLAIN DOOR W850 33M PRISMA G IP30
    Description
    PLAIN DOOR W850 33M PRISMA G IP30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    PLAIN DOOR W850 33M PRISMA G IP30
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 523.7 KB
    Date 30/11/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08254 : PLAIN DOOR W850 33M PRISMA G IP30
    Description
    PLAIN DOOR W850 33M PRISMA G IP30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    PLAIN DOOR W850 33M PRISMA G IP30
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.