Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma
08314 Product picture Schneider Electric

08314

Green premium brand logo
08314 Product picture Schneider Electric
08314
Green premium brand logo

EXTENSION ENCLOSURE W600 15M PRISMA G IP55

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    product name
    Prisma G
    IP degree of protection
    IP55 with door
    product or component type
    Rear panel
    enclosure type
    Functional enclosure delivered in kit form
    device application
    Low voltage electrical distribution
    enclosure mounting
    Surface
    type of front plate
    Without
    number of vertical modules [50 mm]
    15
    number of 18 mm modules per row
    24
    Complementary
    installation description
    Wall-mounted enclosure - width 600 mm
    [Ui] rated insulation voltage
    1000 V on main rear busbars conforming to IEC 61439-2
    [In] rated current
    630 A at 40 °C conforming to IEC 61439-2
    [Icw] rated short-time withstand current
    25 kA 1 s conforming to IEC 61439-2
    [Ipk] rated peak withstand current
    53 kA conforming to IEC 61439-2
    network frequency
    50/60 Hz
    enclosure material
    Rear panel: treated sheet steel
    additional information
    Can be combined side by side and one on top of another
    quantity per set
    Set of 1
    height
    850 mm
    width
    600 mm
    depth
    260 mm
    net weight
    7.28 kg
    surface finish
    Smooth
    Matt
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK10 with door conforming to EN/IEC 62262
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    standards
    IEC 61439-2
    IEC 61439-1
    IEC 62208
    mechanical robustness
    Seismic tests - 2.5G conforming to IEC 60068-2-57
    Packing Units
    Package 1 Weight
    7.280 kg
    Package 1 Height
    0.400 dm
    Package 1 width
    5.900 dm
    Package 1 Length
    8.400 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 127.8 MB
    Date 10/10/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    IP55 ENCLOSURE EXTENSION 15M (Version 1.0)
    Files in document
    stp
    601.9 KB
    zip
    393.2 KB
    prp.document.label.format zip
    Size 995.1 KB
    Date 25/07/13
    Files in document
    stp
    601.9 KB
    zip
    393.2 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.5 MB
    Date 28/02/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08314 : EXTENSION ENCLOSURE W600 15M PRISMA G IP55
    Description
    EXTENSION ENCLOSURE W600 15M PRISMA G IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    EXTENSION ENCLOSURE W600 15M PRISMA G IP55
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08314 : EXTENSION ENCLOSURE W600 15M PRISMA G IP55
    Description
    EXTENSION ENCLOSURE W600 15M PRISMA G IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    EXTENSION ENCLOSURE W600 15M PRISMA G IP55
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 523.7 KB
    Date 30/11/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08314 : EXTENSION ENCLOSURE W600 15M PRISMA G IP55
    Description
    EXTENSION ENCLOSURE W600 15M PRISMA G IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    EXTENSION ENCLOSURE W600 15M PRISMA G IP55
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.