Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma
08458 Product picture Schneider Electric

08458

Green premium brand logo
08458 Product picture Schneider Electric
08458
Green premium brand logo

IP55 PLAIN ROOF W800 D400

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    product name
    Prisma P
    IP degree of protection
    IP55
    product or component type
    Roof
    type of front cover
    Plain
    provided equipment
    Quarter-turn fasteners
    Complementary
    installation description
    Cubicle - width 800 mm, depth 400 mm
    Cubicle - width 650 + 150 mm
    quantity per set
    Set of 1
    width
    800 mm
    depth
    400 mm
    net weight
    3.62 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    3.4 kg
    Package 1 Height
    4 cm
    Package 1 width
    41 cm
    Package 1 Length
    81.5 cm
    Unit Type of Package 2
    P12
    Number of Units in Package 2
    60
    Package 2 Weight
    227.52 kg
    Package 2 Height
    80 cm
    Package 2 width
    80 cm
    Package 2 Length
    120 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Chinese3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 110.3 MB
    Date 01/10/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    IP55 PLAIN ROOF W800 D400 (Version 1.0)
    Files in document
    zip
    577.9 KB
    prp.document.label.format zip
    Size 1.4 MB
    Date 12/08/13
    Files in document
    zip
    577.9 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 10.6 MB
    Date 28/02/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08458 : 08458_ROHS_CHINA_DECLARATION
    Description
    08458_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    08458_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.9 KB
    Date 16/01/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08458 : 08458_ROHS_DECLARATION
    Description
    08458_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    08458_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.6 KB
    Date 10/04/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08458 : 08458_REACH_DECLARATION
    Description
    08458_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    08458_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.