Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma
08574 Product picture Schneider Electric

08574

Green premium brand logo
08574 Product picture Schneider Electric
08574
Green premium brand logo

IP 30 COVER FRAME W400

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    product name
    Prisma P
    IP degree of protection
    IP30
    product or component type
    Cover frame
    enclosure mounting
    Floor-standing
    type of door
    Cover frame
    provided equipment
    cover frame
    Complementary
    door opening angle
    120 °
    installation description
    Cubicle - width 400 mm
    number of vertical modules [50 mm]
    36
    quantity per set
    Set of 1
    height
    2000 mm
    width
    400 mm
    net weight
    6.64 kg
    material
    Steel
    surface finish
    Smooth
    Matt
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK08 conforming to EN/IEC 62262
    standards
    IEC 61439-2
    IEC 61439-1
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    6.64 kg
    Package 1 Height
    7 cm
    Package 1 width
    45 cm
    Package 1 Length
    202 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Chinese3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 110.3 MB
    Date 01/10/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 682.6 KB
    Date 28/05/14
    Files in document
    zip
    474 KB
    pdf
    208.6 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 10.6 MB
    Date 28/02/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08574 : IP 30 COVER FRAME W400
    Description
    IP 30 COVER FRAME W400
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    IP 30 COVER FRAME W400
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.9 KB
    Date 16/01/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08574 : IP 30 COVER FRAME W400
    Description
    IP 30 COVER FRAME W400
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    IP 30 COVER FRAME W400
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.6 KB
    Date 10/04/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08574 : IP 30 COVER FRAME W400
    Description
    IP 30 COVER FRAME W400
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    IP 30 COVER FRAME W400
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.