Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma
08802 Product picture Schneider Electric

08802

Green premium brand logo
08802 Product picture Schneider Electric
08802
Green premium brand logo

PLINTH H150 W850 PRISMA G IP55

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    product name
    Prisma G
    IP degree of protection
    IP55
    product or component type
    Plinth
    product compatibility
    IP55 enclosure
    Complementary
    installation description
    Wall-mounted enclosure - width 850 mm
    quantity per set
    Set of 1
    height
    150 mm
    width
    850 mm
    net weight
    6.44 kg
    colour
    Anthracite grey (RAL 7016)
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    6.44 kg
    Package 1 Height
    6.5 cm
    Package 1 width
    23 cm
    Package 1 Length
    85 cm
    Unit Type of Package 2
    P12
    Number of Units in Package 2
    54
    Package 2 Weight
    348 kg
    Package 2 Height
    54 cm
    Package 2 width
    80 cm
    Package 2 Length
    120 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 127.8 MB
    Date 10/10/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.8 MB
    Date 23/05/19
    IP55 plinth W850 (Version AB00)
    Description
    IP55 plinth W850
    prp.document.label.format pdf
    Size 780.7 KB
    Date 01/01/14
    Description
    IP55 plinth W850
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08802 : 08802_ROHS_CHINA_DECLARATION
    Description
    08802_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    08802_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08802 : 08802_ROHS_DECLARATION
    Description
    08802_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    08802_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 523.7 KB
    Date 30/11/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08802 : 08802_REACH_DECLARATION
    Description
    08802_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    08802_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.