Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma
08821 Product picture Schneider Electric

08821

Green premium brand logo
08821 Product picture Schneider Electric
08821
Green premium brand logo

TRUNKING SPREADER PACK 160

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    range compatibility
    Pack 160 enclosure
    product or component type
    Trunking spreader
    accessory / separate part category
    Trunking accessory
    accessory / separate part type
    Cable duct
    Complementary
    installation description
    Pack enclosure
    maximum capacity of trunking cross-section
    2 trunkings of 250 x 80 mm cross-section going to top or bottom of the enclosure
    quantity per set
    Set of 1
    net weight
    1.24 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.24 kg
    Package 1 Height
    15 cm
    Package 1 width
    17 cm
    Package 1 Length
    64 cm
    Unit Type of Package 2
    P12
    Number of Units in Package 2
    35
    Package 2 Weight
    43.4 kg
    Package 2 Height
    80 cm
    Package 2 width
    80 cm
    Package 2 Length
    120 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 127.8 MB
    Date 10/10/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 20/04/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    PACK TRUNKING SPREADER (Version 1.0)
    Files in document
    stp
    673.2 KB
    zip
    403.8 KB
    prp.document.label.format zip
    Size 1.1 MB
    Date 07/08/13
    Files in document
    stp
    673.2 KB
    zip
    403.8 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.3 MB
    Date 02/04/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08821 : TRUNKING SPREADER PACK 160
    Description
    TRUNKING SPREADER PACK 160
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    TRUNKING SPREADER PACK 160
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08821 : TRUNKING SPREADER PACK 160
    Description
    TRUNKING SPREADER PACK 160
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    TRUNKING SPREADER PACK 160
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 523.7 KB
    Date 30/11/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08821 : TRUNKING SPREADER PACK 160
    Description
    TRUNKING SPREADER PACK 160
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    TRUNKING SPREADER PACK 160
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.