Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma
08956 Product picture Schneider Electric

08956

Green premium brand logo
08956 Product picture Schneider Electric
08956
Green premium brand logo

BARREL LOCK NO.2432 E

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    product or component type
    Barrel lock
    accessory / separate part category
    Locking accessory
    range compatibility
    Prisma G door
    Prisma P
    Complementary
    mounting support
    Handle
    installation description
    Cubicle
    Floor-standing enclosure
    Wall-mounted enclosure
    key number
    2432E
    number of key
    2
    quantity per set
    Set of 2
    net weight
    0.04 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    40 g
    Package 1 Height
    2.5 cm
    Package 1 width
    10.5 cm
    Package 1 Length
    15 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    50
    Package 2 Weight
    2.1 kg
    Package 2 Height
    18 cm
    Package 2 width
    12 cm
    Package 2 Length
    29 cm
    Unit Type of Package 3
    P12
    Number of Units in Package 3
    400
    Package 3 Weight
    16.1 kg
    Package 3 Height
    80 cm
    Package 3 width
    80 cm
    Package 3 Length
    120 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 127.8 MB
    Date 10/10/19
    prp.document.label.format pdf
    Size 110.3 MB
    Date 01/10/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.2 MB
    Date 28/02/20
    prp.document.label.format pdf
    Size 7.5 MB
    Date 28/02/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08956 : 08956_ROHS_CHINA_DECLARATION
    Description
    08956_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/07/20
    Description
    08956_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08956 : 08956_ROHS_DECLARATION
    Description
    08956_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/07/20
    Description
    08956_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 523.7 KB
    Date 30/11/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08956 : 08956_REACH_DECLARATION
    Description
    08956_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/07/20
    Description
    08956_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.