Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma
09942 Product picture Schneider Electric

09942

Green premium brand logo
09942 Product picture Schneider Electric
09942
Green premium brand logo

IP55 BARREL + 2 KEYS N31242 E

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    product or component type
    Barrel lock
    accessory / separate part category
    Locking accessory
    range compatibility
    Prisma G door
    Complementary
    product compatibility
    IP55 enclosure
    mounting support
    Handle
    installation description
    Floor-standing enclosure
    Wall-mounted enclosure
    key number
    1242E
    number of key
    2
    quantity per set
    Set of 2
    net weight
    0.025 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    25 g
    Package 1 Height
    2 cm
    Package 1 width
    8 cm
    Package 1 Length
    8 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    50
    Package 2 Weight
    1.78 kg
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 127.8 MB
    Date 10/10/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    Access.\IP55 closing\Lock barrel + 2 keys 1242 E Ref. 09942 (Version 1.0)
    Files in document
    dwg
    6.2 KB
    dxf
    15.8 KB
    dwf
    682 B
    wmf
    1.4 KB
    prp.document.label.format zip
    Size 24 KB
    Date 06/04/05
    Files in document
    dwg
    6.2 KB
    dxf
    15.8 KB
    dwf
    682 B
    wmf
    1.4 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.8 MB
    Date 23/05/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    09942 : IP55 BARREL + 2 KEYS N31242 E
    Description
    IP55 BARREL + 2 KEYS N31242 E
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    IP55 BARREL + 2 KEYS N31242 E
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    09942 : IP55 BARREL + 2 KEYS N31242 E
    Description
    IP55 BARREL + 2 KEYS N31242 E
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    IP55 BARREL + 2 KEYS N31242 E
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 523.7 KB
    Date 30/11/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    09942 : IP55 BARREL + 2 KEYS N31242 E
    Description
    IP55 BARREL + 2 KEYS N31242 E
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    IP55 BARREL + 2 KEYS N31242 E
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.