Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma
09946 Product picture Schneider Electric

09946

Green premium brand logo
09946 Product picture Schneider Electric
09946
Green premium brand logo

6MM FEM.SQUARE IP55HAND.INSERT

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    product or component type
    Insert
    accessory / separate part category
    Locking accessory
    range compatibility
    Prisma G door
    Complementary
    product compatibility
    IP55 enclosure
    mounting support
    Handle
    installation description
    Floor-standing enclosure
    Wall-mounted enclosure
    lock type
    6 mm female square insert
    quantity per set
    Set of 1
    net weight
    0.07 kg
    Packing Units
    Package 1 Weight
    0.070 kg
    Package 1 Height
    0.200 dm
    Package 1 width
    0.800 dm
    Package 1 Length
    0.800 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages15
    • English15
    • Chinese11
    • French11
    • German11
    • Italian11
    • Portuguese11
    • Russian11
    • Spanish11
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 127.8 MB
    Date 10/10/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.7 MB
    Date 13/01/05
    prp.document.label.format pdf
    Size 846.2 KB
    Date 13/01/05
    prp.document.label.format pdf
    Size 1.1 MB
    Date 13/01/05
    prp.document.label.format pdf
    Size 444.7 KB
    Date 13/01/05
    prp.document.label.format pdf
    Size 7.6 MB
    Date 13/01/05
    prp.document.label.format pdf
    Size 51.1 KB
    Date 13/01/05
    prp.document.label.format pdf
    Size 3 MB
    Date 13/01/05
    prp.document.label.format pdf
    Size 68.9 KB
    Date 13/01/05
    prp.document.label.format pdf
    Size 49.5 KB
    Date 13/01/05
    CAD
    Format
    Size
    Date
    Add to My Documents
    Access.\IP55 closing\6mm square socket (insert) Ref. 09946 (Version 1.0)
    Files in document
    dwg
    6.2 KB
    dxf
    15.8 KB
    dwf
    933 B
    wmf
    2.3 KB
    prp.document.label.format zip
    Size 25.2 KB
    Date 06/04/05
    Files in document
    dwg
    6.2 KB
    dxf
    15.8 KB
    dwf
    933 B
    wmf
    2.3 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.8 MB
    Date 23/05/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    09946 : 09946_ROHS_CHINA_DECLARATION
    Description
    09946_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    09946_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    09946 : 09946_ROHS_DECLARATION
    Description
    09946_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    09946_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    09946 : 09946_REACH_DECLARATION
    Description
    09946_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    09946_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.