Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Micro Pragma
10207 Product picture Schneider Electric

10207

Green premium brand logo
10207 Product picture Schneider Electric
10207
Green premium brand logo

Micro Pragma surface enclosure - IP30 - 1x6modules - reversible transparent door

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Micro Pragma
    product or component type
    Enclosure
    enclosure type
    Modular enclosure
    Nb of 18 mm modules per row
    6
    Nb of horizontal rows
    1
    Type of door
    Reversible
    Transparent
    width
    140 mm
    height
    165 mm
    depth
    72 mm
    Built-in depth
    0 mm
    Complementary
    enclosure mounting
    Surface
    9 mm pitches
    12
    total number of 18 mm modules
    6
    type of rail
    DIN
    mounting plate description
    Without mounting plate
    enclosure material
    Enclosure: self-extinguishing material
    internal depth
    66 mm
    colour
    Enclosure: white (RAL 9003)
    Environment
    standards
    IEC 60695-2-1
    IEC 60439-3
    IEC 23-48
    EN 60439-3
    fire resistance
    650 °C ( 30 s ) conforming to IEC 60695-2-1
    IP degree of protection
    IP30 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    230 g
    Package 1 Height
    7.5 cm
    Package 1 width
    14 cm
    Package 1 Length
    16.5 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    24
    Package 2 Weight
    6.13 kg
    Package 2 Height
    40 cm
    Package 2 width
    24 cm
    Package 2 Length
    60 cm
    Unit Type of Package 3
    P12
    Number of Units in Package 3
    96
    Package 3 Weight
    36.52 kg
    Package 3 Height
    80 cm
    Package 3 width
    80 cm
    Package 3 Length
    120 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    10207 : Micro Pragma surface enclosure - IP30 - 1x6modules - reversible transparent door
    Description
    Micro Pragma surface enclosure - IP30 - 1x6modules - reversible transparent door
    prp.document.label.format pdf
    Size 195.3 KB
    Date 08/07/20
    Description
    Micro Pragma surface enclosure - IP30 - 1x6modules - reversible transparent door
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 170.4 KB
    Date 05/07/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    10207 : Micro Pragma surface enclosure - IP30 - 1x6modules - reversible transparent door
    Description
    Micro Pragma surface enclosure - IP30 - 1x6modules - reversible transparent door
    prp.document.label.format pdf
    Size 195.3 KB
    Date 08/07/20
    Description
    Micro Pragma surface enclosure - IP30 - 1x6modules - reversible transparent door
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    10207 : Micro Pragma surface enclosure - IP30 - 1x6modules - reversible transparent door
    Description
    Micro Pragma surface enclosure - IP30 - 1x6modules - reversible transparent door
    prp.document.label.format pdf
    Size 195.3 KB
    Date 08/07/20
    Description
    Micro Pragma surface enclosure - IP30 - 1x6modules - reversible transparent door
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.