Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Kaedra, Mini Kaedra
10340 Product picture Schneider Electric

10340

Green premium brand logo
10340 Product picture Schneider Electric
10340
Green premium brand logo

Kaedra - for modular device - 1 x 12 modules - 340 x 280 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Kaedra
    product or component type
    Weatherproof enclosure
    enclosure type
    Enclosure for modular device
    accessories included with enclosure
    1 marking kit
    1 wiring strap
    mounting plate description
    Without mounting plate
    Complementary
    enclosure mounting
    Surface
    number of 18 mm modules per row
    12
    total number of 18 mm modules
    12
    number of horizontal rows
    1
    electrical insulation class
    Class II
    Double insulation
    provided equipment
    1 marking kit
    1 wiring strap
    type of front cover
    Reversible
    Transparent
    power dissipation in W
    24 W
    [In] rated current
    63 A
    type of rail
    DIN
    locking options description
    Optional keylock
    enclosure material
    Self-extinguishing polymer
    width
    340 mm
    height
    280 mm
    depth
    160 mm
    internal depth
    88 mm
    colour
    Door: transparent green
    Enclosure: light grey (RAL 7035)
    targeted country
    Italy
    Environment
    standards
    IEC 670
    IEC 60439-3
    EN 50102
    IEC 60695-2-1
    IEC 60529
    fire resistance
    650 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN 50102
    Environmental characteristics (UV)
    UV resistant: class 3 conforming to ISO 4582:2010
    Ultraviolet degradation test conforming to ISO 4892-2:2013
    overvoltage category
    II
    ambient air temperature for operation
    -25…60 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    2.025 kg
    Package 1 Height
    16 cm
    Package 1 width
    28 cm
    Package 1 Length
    34 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Chinese1
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Russian1
    • Spanish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 25/02/09
    Description
    Enclosure
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    10340 : Kaedra - for modular device - 1 x 12 modules - 340 x 280 mm
    Description
    Kaedra - for modular device - 1 x 12 modules - 340 x 280 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    Kaedra - for modular device - 1 x 12 modules - 340 x 280 mm
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 260.5 KB
    Date 10/01/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    10340 : Kaedra - for modular device - 1 x 12 modules - 340 x 280 mm
    Description
    Kaedra - for modular device - 1 x 12 modules - 340 x 280 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    Kaedra - for modular device - 1 x 12 modules - 340 x 280 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 384 KB
    Date 28/07/15
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    10340 : Kaedra - for modular device - 1 x 12 modules - 340 x 280 mm
    Description
    Kaedra - for modular device - 1 x 12 modules - 340 x 280 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    Kaedra - for modular device - 1 x 12 modules - 340 x 280 mm
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.